Stockyard Systems
NORD Drive Solutions for Bulk Goods Storage
Bulk goods are intermediately stored (and homogenized) in storage compound systems (longitudinal or rotary blending beds), or silos/bunkers before they are conveyed to the next process step. Different bulk goods require different plant arrangements that need customized drives. Thus, we rely on optimally matched components and flexible implementation of customer-specific design specifications.
NORD DRIVESYSTEM Offers Complete Drive Solutions From a Single Source
MAXXDRIVE® Right-Angle Gear Units
Industrial Gear Units
- Performance:
2.0 - 2,850 HP
- Torque Range:
132,800 - 2,301,200 lbf-in
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
MAXXDRIVE® Parallel Gear Units
Industrial gear units
- Performance:
2.0 - 8,075 HP
- Torque Range:
132,800 - 2,495,900 lbf-in
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
UNICASE™ helical bevel gearmotor
Powerful and proven
- Performance:
0.16 HP - 268 HP
- Torque Range:
1,593 lb-inch - 442,537 lb-in
UNICASE™ CLINCHER™ Parallel Shaft Gearmotor
Slim and powerful
- Performance:
0.16 HP - 268 HP
- Torque Range:
974 lb-inch - 885,075 lb-in
Standard motors
Asynchronous motors
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptance
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC PRO Variable Frequency Drive - SK 500E
Wide range of functions for cabinet control
- Power range: 0.33 – 200 HP (0.25 – 160 kW)
- Protection class: IP20
NORDAC FLEX Variable Frequency Drive - SK 200E
Greater flexibility for reduced TCO costs and greater ROI
- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection class: IP55, IP66
- Wall-mount or motor-mount
- Modular structure provides maximum flexibility