Food
Reliable and Safe Drive Solutions for the Food Industry
NORD DRIVESYSTEMS covers a wide range of food industry applications with industry-specific and innovative drive solutions.
We are familiar with your business and your requirements. We prefer long-term collaboration with our customers and partners. You can rely on us! Together with you we will do everything we can to further strengthen your brand’s reputation.
NORD DRIVESYSTEMS Provides
- Extensive application knowledge and technical support
- Complete drive solutions from a single source
- Strong global presence and service
- Thousands of installed drives in the food and beverage industry
- Wide range of products with high quality standards
- Great reliability, economy and service life
- Recognized production quality compliant with international standards
DuoDrive
Integrated gear unit and motor
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact, hygienic wash-down design
- Maintenance reduction
- System solution for simple commissioning and plug-and-play
IE5+ synchronous motors (TENV)
Efficient. Hygienic. Compact
- Performance:
0.5 HP - 3 HP
- Protection Class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact, hygienic design
- Constant torque and efficiency over a wide speed range
NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive
Strong focus, optimum function
- Power range: 0.5 - 4 hp (0.37 - 3 kW)
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Multi-protocol Ethernet interface
- Plug-and-play solution for fast commissioning
Two-stage helical bevel gearmotor
Performance and design
- Performance:
0.16 HP - 12.5 HP
- Torque Range:
443 lb-inch - 5,842 lb-in
NORDBLOC.1® Helical Inline Gearmotor
The Innovative Performer
- Performance:
0.16 HP - 50 HP
- Torque Range:
266 lb-inch - 29,207 lb-in
MINICASE™ worm gear unit
Quiet and smooth
- Performance:
0.16 HP - 5.5 HP
- Torque Range:
186 lb-inch - 3,780 lb-in
UNICASE™ helical bevel gearmotor
Powerful and proven
- Performance:
0.16 HP - 268 HP
- Torque Range:
1,593 lb-inch - 442,537 lb-in
UNICASE™ CLINCHER™ Parallel Shaft Gearmotor
Slim and powerful
- Performance:
0.16 HP - 268 HP
- Torque Range:
974 lb-inch - 885,075 lb-in
MAXXDRIVE® Parallel Gear Units
Industrial gear units
- Performance:
2.0 - 8,075 HP
- Torque Range:
132,800 - 2,495,900 lbf-in
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
NORDAC BASE Variable Frequency Drive - SK 180E
Compact drive, most important drive functions
- Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
- Protection class: IP55, IP66
- Wall-mount or motor-mount
- Protection Class:
IP20
- Power range: 0.33 – 30 HP (0.25 – 22 kW)
- Protection class: IP20
- Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
- USB interface for voltage-free parameterization, even when the mains power is disconnected.
- Multi-encoder interface for multiple axis operation
The BAADER Group has been developing separators for the food industry for over 40 years. The product range includes press separators whose tooth chains are driven by robust NORD helical bevel geared motors.
The English machine manufacturer Ambit Projects equips its plants for washing agricultural products with NORD drive systems.
Explosion-proof NORD drives support the processing of grain and seeds in the mills of Arnreiter Mühle GmbH. They drive conveying and distribution systems reliably and in continuous operation.
The NORD drives reliably and especially safely perform mixing, transporting, filling and more in the Zotter chocolate factory.
Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E AC vector drive featuring a powerful microprocessor and integrated positioning functions allow for swift and precise slicing and dicing. No need for an extra controller!