NORD DRIVESYSTEMS - The NORD portfolio of reducers, geared motors and motors – top performance for any requirement





Geared motors Geared motors

Find the product for your application
Find the product for your application

UNICASE Helical Foot Gearmotors
UNICASE Helical Foot Gearmotors
88 - 230,000 lb-in
0.16 - 200 hp

Ratio:
1.35:1 - 14,340.31:1

UNICASE helical shaft
UNICASE helical shaft
973 - 885,000 lb-in
0.16 - 250 hp

Ratio:
4.03:1 - 6,616.79:1

NORDBLOC
NORDBLOC
800 - 28,320 lb-in
0.16 - 50 hp

Ratio:
1.88:1 - 330.9:1

UNICASE helical bevel
UNICASE helical bevel
830 - 283,200 lb-in
0.16 - 200 hp

Ratio:
8.04:1 - 4,916.63:1

NORDBLOC Helical Bevel
NORDBLOC Helical Bevel
425 - 5930 lb-in
0.16 - 10 hp

Ratio:
3.85:1 - 72.31:1

UNICASE Helical Worm
UNICASE Helical Worm
830 - 27,000 lb-in
0.16 - 20 hp

Ratio:
4.4:1 - 7,095.12:1

UNIVERSAL Worm Gear Unit
UNIVERSAL
203 - 2800 lb-in
0.16 - 5 hp

Ratio:
5.00:1- 3,000.00:1

MINIBLOC worm
MINIBLOC worm
168 - 2400 lb-in
0.16 - 2 hp

Ratio:
5.40:1 - 582.12:1

Sales contactSales contact

Locatortool
Here will you find us.