NORD DRIVESYSTEMS - products





UNICASE Helical foot gearmotors UNICASE Helical foot gearmotors

Product informationProduct information

UNICASE Helical Foot Gearmotors UNICASE Helical Foot Gearmotors UNICASE Helical Foot Gearmotors UNICASE Helical Foot Gearmotors
Sizes 16
Mounting position M1 - M6
Torque range 88 - 230,000 lb-in
Performance 0.16 - 200 hp
Ratio 1.35:1 - 14,340.31:1
Efficiency >95%
Click images to zoom Configure & Quote

Features:

  • robust cast iron housing
  • gearing meets up to date international high standards
  • wide selection of motors and brake-motors including inverter-duty motors
  • units available for harsh environments
  • integrally cast foot or flange designs
  • sleek design for easy cleaning
  • all bearings selected to provide long and trouble-free operation
  • high quality sealing for enhanced leakage-protection
  • output side is integral part of the housing, no bolt-on output cover to cause leakage or gear-misalignment

Product related linksProduct related links

UNICASE Helical foot gearmotors