NORD DRIVESYSTEMS - products





NORDBLOC Helical bevel NORDBLOC Helical bevel

Product informationProduct information

NORDBLOC Helical Bevel NORDBLOC Helical Bevel NORDBLOC Helical Bevel NORDBLOC Helical Bevel
Sizes 5
Mounting position M1 - M6
Torque range 425 - 5930 lb-in
Performance 0.16 - 10 hp
Ratio 3.85:1 - 72.31:1
Click images to zoom Configure & Quote

Based on the proven UNICASE design Getriebebau NORD has developed the compact geared motor NORDBLOC.

Features:

  • corrosion resistant stainless steel lead screw with brass guides
  • easy to operate handwheel speed control as standard
  • optional electric remote speed control
  • wide selection of motors and brake-motors
  • analog and digital speed indicators available
  • rugged cast iron body
  • ground and polished driving disc for minimum wear
  • special cam mechanism only transmits the required torque, minimizing wear
  • asbestos-free non-hygroscopic friction disc material for long and safe working life
  • case is opened without special tooling for fast and easy maintenance

Product related linksProduct related links

NORDBLOC Helical bevel