NORD DRIVESYSTEMS - products





UNICASE helical bevel UNICASE helical bevel

Product informationProduct information

UNICASE helical bevel UNICASE helical bevel UNICASE helical bevel UNICASE helical bevel
Sizes 6
Mounting position M1 - M6
Torque range 830 - 283,200 lb-in
Performance 0.16 - 200 hp
Ratio 8.04:1 - 4,916.63:1
Efficiency >95%
Click images to zoom Configure & Quote

Features:

  • robust cast iron housing
  • gearing meets up to date international high standards
  • wide selection of motors and brake-motors including inverter-duty motors
  • units available for harsh environments
  • integrally cast foot or flange designs
  • sleek design for easy cleaning
  • all bearings selected to provide long and trouble-free operation
  • high quality sealing for enhanced leakage-protection
  • output side is integral part of the housing, no bolt-on output cover to cause leakage or gear-misalignment

Product related linksProduct related links

UNICASE helical bevel