NORD DRIVESYSTEMS - products
Main Menu
Go to content
Sitemap
Contact
Shopping Cart
Language
US-English
US-English
Country
United States
Afghanistan
Algeria
Angola
Argentina
Armenia
Australia
Austria
Azerbaijan
Bahrain
Bangladesh
Belarus
Belgium
Benin
Bhutan
Bolivia
Brazil
Bulgaria
Burkina Faso
Burundi
Cameroon
Canada
Chile
China
Colombia
Costa Rica
Cote d'Ivoire
Croatia
Cuba
Cyprus
Czech Republic
Dem. Rep. Congo
Denmark
Ecuador
Egypt
Estonia
Finland
France
Georgia
Germany
Ghana
Greece
Guinea
Hungary
India
Indonesia
Iran
Ireland
Israel
Italy
Jordan
Kazakhstan
Kenya
Korea
Kuwait
Kyrgyzstan
Latvia
Lebanon
Liberia
Libya
Lithuania
Malaysia
Maldives
Malta
Mauritius
Mexico
Moldova
Morocco
Namibia
Nepal
Netherlands
New Zealand
Nigeria
Norway
Oman
Pakistan
Panama
Peru
Philippines
Poland
Portugal
Qatar
Romania
Russian Federation
Rwanda
Saudi Arabia
Senegal
Singapore
Slovakia
South Africa
Spain
Sri Lanka
Sweden
Switzerland
Syria
Taiwan
Tajikistan
Tanzania
Thailand
Togo
Tunisia
Turkey
Turkmenistan
Uganda
Ukraine
United Arab Emirates
United Kingdom
United States
Uzbekistan
Venezuela
Vietnam
Zambia
Zimbabwe
NEWS ARCHIVES
ABOUT US
SALES
JOBS AND CAREER
CONVEYOR INDUSTRY
PUMPS
CRANES
AGGREGATE INDUSTRY
TIMBER INDUSTRY
THEATRE & STAGE
TEXTILE INDUSTRY
BEVERAGE INDUSTRY
FOOD INDUSTRY
OTHER MARKETS
GEAR DRIVES
MOTORS
FREQUENCY INVERTERS
MECHANICAL VARIABLE SPEED
DISTRIBUTED CONTROL
MANUALS
CATALOGS
FLYERS AND BROCHURES
SPARE PARTS
PRESS ARTICLES
SOFTWARE
DRAWINGS
CERTIFICATES
FORMS
Home
Products
Gear Drives
Clincher Shaft Mount
SK
Keyword search
|
Sales contact
Sales contact
GEAR DRIVES
3. Ebene
Helical Inline
Clincher Shaft Mount
NORDBLOC
Helical Bevel
92 Bevel
Helical Worm
Flexbloc
MINICASE
MOTORS
FREQUENCY INVERTERS
MECHANICAL VARIABLE SPEED
DISTRIBUTED CONTROL
Contact us
Phone: 888-314-6673
Clincher Shaft Mount
Product information
Sizes
14
Mounting position
M1 - M6
Torque range
973 - 885,000 lb-in
Performance
0.16 - 250 hp
Ratio
4.03:1 - 6,616.79:1
Efficiency
>95%
Click images to zoom
Features:
Robust UNICASE cast iron housing
High quality helical gearing up to AGMA Class 13
High performance inverter/vector duty motors and brakemotors
Modular design for optimal application solutions
Optional screw conveyor package utilizing CEMA standards
Protective features for severe duty and washdown environments
Oil-safe QUADRALIP seal system
AUTOVENT breather regulates internal pressure and keeps contaminants out
Stainless steel (316) protective paint coating – USDA/HI compliant
Product related links
Clincher Shaft Mount
Manual
Catalogue