- Housing with extended centre distance
- “J” arrangement of the shafts
- 3-stage
- Ideal for travelling drives
- Housing optimised for downward radial loads
MAXXDRIVE® XJ Right-Angle Gear Units
Industrial gear units
The MAXXDRIVE® XJ industrial gear unit is available as a three-stage right-angle gear unit. The housing design follows the proven UNICASE™ housing principle and has been specially optimised for external loads. Due to the elongated arrangement of gear stages, the housing has a large centre distance, enabling a J-shaped drive design. In particular for running gear drives, the high demands on the small installation space can be implemented without any problems.
Many options are adopted from our tried and tested modular industrial gear unit series, so that delivery times are similar to those for our standard MAXXDRIVE® industrial gear units. We offer short planning and delivery times. This is made possible due to our experts’ extensive knowledge of the specific requirements for every application, as well as optimised stocking of components.
Product versions
- Input version: IEC/NEMA motor adapter or free input shaft
- Foot-mounting or bolt-on mounting (with torque arm)
- Various output shafts available: Solid shaft, hollow shaft (key/shrink disc), DIN5480
- Brake attachment via input flange or brake console
- Output coupling (drum coupling) available
Product characteristics
- Optimised housing for external loads
- Extended centre distance
- Input and output shafts can be adapted to customers' dimensions
- “J” arrangement of the shafts
- Great reliability
- Long service life
- Synchronisation via belt drive possible
- High precision