Warehouse logistics

Dynamic drive solutions for warehouse logistics

Automated storage systems place great demands on drives in the horizontal and vertical conveyor technology. With our drive system solutions, you are able to perfectly meet these demands and operate as economically and reliably as possible at the same time.

High availability and dynamics, intelligence, system expertise, and compliance with demanding safety criteria while at the same time reducing the number of versions: NORD DRIVESYSTEMS provides you with customised and easy-to-operate system solutions to ensure all of this.

IE5+ Synchronous Motors (TENV)

Efficient. Hygienic. Compact

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC ON/ON+/ON PURE – SK 300P – Frequency inverter

Optimised by focus

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC LINK - SK 155E - Motor Starter

Quick installation, wear-free starting

  • Power range: 0.06 - 3.0 kW
  • Protection class: IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC LINK - SK 250E - Frequency Inverter

Rapid installation, simple maintenance

  • Power range: 0.37 - 7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC START - SK 135E - Motor Starter

Compact Drive, Wear-Free Starting

  • Power range: 0.25 – 7.5 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Surface treatment (nsd tupH)

A6050 - Drive Solutions for Intralogistics


A6050 - Drive Solutions for Intralogistics
  • Download English
Documentation Details

S9012 - Synchronous motor with IE5+ energy efficiency


S9012 - Synchronous motor with IE5+ energy efficiency
  • Download English
Documentation Details

F3020 - Decentralized Frequency Inverters


F3020 - Decentralized Frequency Inverters
  • Download English
Documentation Details

S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP


S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP
  • Download English
Documentation Details

Condition Monitoring for Predictive Maintenance - Condition Monitoring for Predictive Maintenance


Condition Monitoring for Predictive Maintenance - Condition Monitoring for Predictive Maintenance
  • Download English
Documentation Details

F3025 - NORDAC LINK Field Distribution System


F3025 - NORDAC LINK Field Distribution System
  • Download English
Documentation Details

BU0600 - NORDAC PRO, SK 500P - manual


BU0600 - NORDAC PRO, SK 500P - manual
  • Download English
Documentation Details

Find further information here: