Fieldbus Communication Systems

NORD's Fieldbus Communication Systems offer reliable and efficient solutions for industrial automation and control. With a wide range of drive electronics designed to support various fieldbus protocols, including Profinet, EtherNet/IP, Ethernet Powerlink, and EtherCAT, NORD empowers businesses to seamlessly integrate their drive systems into existing networks. These advanced communication systems enable real-time data transmission, precise control, and seamless integration, enhancing overall operational performance and productivity. Explore NORD's comprehensive range of fieldbus communication systems to optimize your automation processes and drive your industrial applications forward.

EtherNet/IP

EtherNet / IP is an open communication profile for industrial automation systems that uses the basic technology of Ethernet TCP / IP and the application protocol CIP (Common Industrial Protocol). The system is based on the OSI model (Open Systems Interconnection Model = reference model for network protocol as layer architecture). The EtherNet / IP adaptation to the CIP technology takes place in the three upper layers (5 ... 7) and the CIP adaptation to the EtherNet / IP technology in the four lower layers (1 ... 4).


Download Ethernet/IP files here. | ZIP (18 KB)

Ethernet Powerlink

POWERLINK is a real-time Ethernet for the transmission of real-time data in the microsecond range. The focus of POWERLINK is on the transfer of process data in automation systems. The Ethernet connection uses layers 2 (data transmission) and 7 (application layer) of the OSI model (Open Systems Interconnection Model = reference model for network protocols as layer architecture, ISO 11898). POWERLINK integrates the CANopen profiles in layer 7 of the OSI model.


Download Ethernet Powerlink files here. | ZIP (305 KB)

NORDAC LINK field distributor

NORDAC FLEX SK 200E decentralized frequency inverter

NORDAC PRO SK 500E control cabinet frequency inverter

NORDAC PRO SK 500E control cabinet frequency inverter