NORDBLOC.1® helical in-line geared motor

The innovative performer

  • Performance: 0.16 HP - 50 HP
  • Torque range: 266 lb-inch - 29,207 lb-in
Sizes: 13

The NORDBLOC.1® helical in-line gear unit with its smooth surface is an innovative drive solution for all applications where cleanliness is essential. These advanced and patented gear units do not have installation openings. This increases the stability of the product and at the same time provides a smoother surface on which neither liquids nor solid materials can accumulate.

  • Solid shaft gear units
  • Foot- or flange-mounted
  • Coaxial gear units

  • High efficiency for low operating costs
  • Aluminium housing version for low weight
  • Robust grey cast iron housing
  • Innovative design
  • High axial and radial load capacities enable safe operation
  • Quiet running
  • Large speed range
  • Application-specific versions
  • High input torques

G1012 - G1012 IE1 IE2 IE3 NORDBLOC 50Hz, metric


G1012 - G1012 IE1 IE2 IE3 NORDBLOC 50Hz, metric
  • Download English
Documentation Details

B1000 - Gear Units


B1000 - Gear Units
  • Download English
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download English
Documentation Details

F1300 - Complete drive solutions from a single source


F1300 - Complete drive solutions from a single source
  • Download English
Documentation Details

B1000 - Gear Units


B1000 - Gear Units
  • Download English
Documentation Details

B2000 - Explosion-protected gear units


B2000 - Explosion-protected gear units
  • Download English
Documentation Details

G1000 Gear Units & Gear Motors IE3 - G1000 Gear Units & Gear motors IE3


G1000 Gear Units & Gear Motors IE3 - G1000 Gear Units & Gear motors IE3
  • Download English
Documentation Details

G5000 - Gear Units & Gear Motors IE5+


G5000 - Gear Units & Gear Motors IE5+
  • Download English
Documentation Details

TI60-0004 - Super Premium Efficient Motors


TI60-0004 - Super Premium Efficient Motors
  • Download English
Documentation Details

A6030 - Drive Solutions for Baggage Handling Systems


A6030 - Drive Solutions for Baggage Handling Systems
  • Download English
Documentation Details

A6032 - Drive Solution for Stage Technology


A6032 - Drive Solution for Stage Technology
  • Download English
Documentation Details

A6033 - Drive solutions for the food and beverage industry


A6033 - Drive solutions for the food and beverage industry
  • Download English
Documentation Details

A6034 - Drive Solutions for the Metals Industry


A6034 - Drive Solutions for the Metals Industry
  • Download English
Documentation Details

A6065 - Drive Solutions for the Tire Industry


A6065 - Drive Solutions for the Tire Industry
  • Download English
Documentation Details

CS0011 - Case Study TORRESOL


CS0011 - Case Study TORRESOL
  • Download English
Documentation Details

CS0013_ZOTTER - Case Study ZOTTER


CS0013_ZOTTER - Case Study ZOTTER
  • Download English
Documentation Details

CS0031 - Case Study: DTS²


CS0031 - Case Study: DTS²
  • Download English
Documentation Details

DS1012 - Distributor Assembly Program (D.A.P.) NORDBLOC.1 Helical-Inline


DS1012 - Distributor Assembly Program (D.A.P.) NORDBLOC.1 Helical-Inline
  • Download English
Documentation Details

F1300 - Complete drive solutions from a single source


F1300 - Complete drive solutions from a single source
  • Download English
Documentation Details

F1400 - Aluminium drive technology


F1400 - Aluminium drive technology
  • Download English
Documentation Details

I8160 - Image brochure - The company


I8160 - Image brochure - The company
  • Download English
Documentation Details

PM0008 - Drives for Solar Thermal Solutions


PM0008 - Drives for Solar Thermal Solutions
  • Download English
Documentation Details

S2500 - NORDBLOC.1 Helical Inline Gears


S2500 - NORDBLOC.1 Helical Inline Gears
  • Download English
Documentation Details

S3400 - Surface Protection for NORD Drive Solutions


S3400 - Surface Protection for NORD Drive Solutions
  • Download English
Documentation Details

S4200 - Der Antrieb, Reliable Flexible Internatiional


S4200 - Der Antrieb, Reliable Flexible Internatiional
  • Download English
Documentation Details

TI60-0003 - Heavy Duty Motors for roller table applications


TI60-0003 - Heavy Duty Motors for roller table applications
  • Download English
Documentation Details

PL1011 - NORDBLOC Helical Inline Gear Unit Parts


PL1011 - NORDBLOC Helical Inline Gear Unit Parts
  • Download English
Documentation Details

C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001_4723 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download English
Documentation Details

C060000 - MFG`s Declaration Within the Meaning of the RoHS Directive


C060000 - MFG`s Declaration Within the Meaning of the RoHS Directive
  • Download English
Documentation Details

C411000_3521 - Declaration of Conformity - ATEX 2D+2G| Gear units


C411000_3521 - Declaration of Conformity - ATEX 2D+2G| Gear units
  • Download English
Documentation Details

C411A20_2002 - EG-Type Test Certificate - ATEX 2G, 2D| KTR curved-tooth gear couplings


C411A20_2002 - EG-Type Test Certificate - ATEX 2G, 2D| KTR curved-tooth gear couplings
  • Download English
Documentation Details

C412000_3521 - Declaration of Conformity - ATEX 3D+3G|Gear units


C412000_3521 - Declaration of Conformity - ATEX 3D+3G|Gear units
  • Download English
Documentation Details

Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.


Certificate of Conformity: Motors & Gearmotors - NORD Russia - Certificate DIN EN 9001 / ISO 9001:2015 / NORD (China) Power Transmission Co. Ltd.
  • Download English
Documentation Details

REACH Regulation (EC) 1907/2006 - Manufacturer`s declaration within the meaning of the REACH Regulation


REACH Regulation (EC) 1907/2006 - Manufacturer`s declaration within the meaning of the REACH Regulation
  • Download English
Documentation Details