News –
NORD at the LogiMAT intralogistics trade fair
NORD will present its reliable and energy-efficient drive technology for parcel distribution centres from 19 to 21 March 2024 in Stuttgart.
Bargteheide, 2024-03-05
Large conveyor systems with numerous drive units represent a considerable cost factor in intralogistics. However, energy-efficient drive technology allows to achieve significant savings potentials. NORD offers the suitable solutions.
Saving energy, reducing variants
The DuoDrive gear unit/motor combination was specifically developed for intralogistics. A high-efficiency IE5+ synchronous motor is integrated into a helical gear unit, achieving an extremely high efficiency – constantly over a wide speed range. This allows a significant reduction of the number of various drive variants in a system, which minimises administrative costs and streamlines service processes. An effect that should not be underestimated, particularly with large systems.
In addition, the decentralised NORDAC ON frequency inverters have been optimised for the requirements of horizontal conveyor technology. With their compact design, easy maintenance and full pluggability, they are especially suited for large intralogistics systems with various drive units.
Finding the most efficient drive solution
To help customers in finding the most efficient drive solution for their application, the drive specialist also offers the NORD ECO service. Here, the energy consumption behaviour of a system is checked with the aid of a measuring device. Based on the data evaluation, a recommendation for an efficiency-optimised drive solution is then developed.
NORD DRIVESYSTEMS will present its energy-efficient solutions for intralogistics from 19 to 21 March 2024 at LogiMAT in Stuttgart, at Stand 3C41 in Hall 3.
Get your ticket now!