News –
Decentralised drive technology from 0.25 to 22 kW
For more than 30 years, NORD DRIVESYSTEMS has been developing drive electronics and is one of the pioneers in innovative inverter technology. The NORDAC family's decentralised frequency inverters cover a wide performance range and are well proven, especially in intralogistics.
Bargteheide, 2020-06-22
Thanks to its practical advantages, decentralised drive technology, with frequency inverters that are installed close to the motor or mounted directly on the geared motor convince not just in conveyor technology and
intralogistics.
Other industries with large-scale systems and many drive motors increasingly use decentralised
frequency inverters
that allow for a cost-effective installation outside the control cabinet. NORD DRIVESYSTEMS and the NORDAC range combine the complete spectrum of modern frequency inverters.
Full flexibility: decentralised frequency inverters
The robust NORDAC BASE frequency inverter has been designed as an economic variant for simple decentralised drive solutions, for example in parcel and logistics centres. The NORDAC FLEX devices offer larger functional ranges and can be flexibly tailored to any customer application by means of scalable functions. Extensive plug-in capability and easy parameter transfer allow for quick installation and maintenance. The NORDAC LINK frequency inverter raises functional ranges and interface options to a new level. These frequency inverters are available in three sizes (0.75 kW, 3.0 kW and 7.5 kW) and as motor starters. They are flexible in configuration and function, freely configurable according to requirements and applications, and compatible with all common bus systems. In combination with an energy-efficient synchronous motor and a 2-stage helical bevel gear unit, they combine as the
LogiDrive concept
and the basis for efficient and tailor-made decentralised drive solutions in intralogistics applications.