News –
NORD at the LogiMAT
At LogiMAT, from 25 to 27 April 2023, NORD will present innovative drive systems from the LogiDrive® solution space, the patented DuoDrive, and concepts for greater energy efficiency in industrial applications at Stand 3C41 in Hall 3.
Bargteheide, 2023-04-12
The LogiMAT trade show in Stuttgart offers a comprehensive overview of the intralogistics and process management market. The LogiDrive® solution space presented by NORD contains a standardised modular system for perfectly matched drive solutions, which meet many different requirements and purposes – be it energy efficiency, variant reduction, cost-effectiveness or flexibility. The extended LogiDrive® solution space is intended for conveyor applications in the fields of post & parcel, airport and warehouse, and is comprised of an advanced variant with IE5+ synchronous motor technology and a basic variant with IE3 asynchronous motors.
Find out more about the LogiDrive® solution space from NORD!
Seamless integration of gear unit and motor
The patented DuoDrive from NORD DRIVESYSTEMS is a revolutionary integrated gear unit/motor concept that covers power ranges of up to 3 kW. It combines the high-efficiency IE5+ motor and a single-stage helical gear unit in one housing.
Find out about the patented DuoDrive!
Energy efficiency – reveal unused potential
Highly efficient components from NORD DRIVESYSTEMS help to reduce the drive systems’ energy consumption in the industry, for example with the IE5+ synchronous motor, integrated into the DuoDrive system, which achieves an efficiency of up to 95% – one of the highest efficiencies for this power class in the market.
Furthermore, NORD offers its customers energy-related advice.
Request the free NORD white paper on energy efficiency!