News –
Gear unit and motor in one: the new NORD DuoDrive
DuoDrive is a NORD-patented innovation that fully integrates the high-efficiency IE5+ motor together with a single-stage helical gear unit in one housing and thus optimises system efficiency. Compact installation space, high power density and very low noise emissions are only some advantages.
Bargteheide, 2021-03-10
DuoDrive enables consistent version reduction paired with a smooth, unventilated and compact design. Elimination of various wearing parts results in lower maintenance. Together with its simple plug-and-play commissioning, the complete DuoDrive solution results in a significant reduction in
Total Cost of Ownership (TCO)
compared to previous drive systems. DuoDrive is suitable for use in the
food industry
as well as
intralogistics
.
With the revolutionary integrated geared motor concept, the IE5+ synchronous motor is installed in one housing together with a single-stage helical gear unit. As a system, the very compact DuoDrive in its hygienic wash-down design achieves a significantly higher energy efficiency than the already proven LogiDrive concept. With up to 92%, DuoDrive currently offers the highest efficiency of a gear unit/motor combination in this power class on the market, and achieves very high systems efficiency in the partial load range. It is thus future-proof and a real cost reducer. The first available DuoDrive size covers gear unit speed ratios of i = 3.24 to i = 16.2 and is designed for torque ranges of up to 80 Nm and speeds of up to 1,000 min-1.