NEW

IE5+ Synchronous Motors (TEFC)

  • Performance: 0.5 HP - 5.00 HP
  • The next level of energy efficiency: IE5+
  • Worldwide approvals and acceptance
  • Compact design
  • Constant high efficiency over the entire adjustment range

The new generation of NORD IE5+ synchronous motors are manufactured in-house for use in intralogistics as well as in the food and beverage industry. Our motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning. The permanent magnet synchronous motor (PMSM) is optionally available in IP69K. The motor-integrated encoder is standard, an integrated mechanical brake is optional. By using the motor, the number of variants and operating costs are reduced. It is compatible with all gear units and frequency inverters from the NORD modular products.

  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Flexible motor mounting: Direct mounting, NEMA, IEC
  • Constant high efficiency over then entire adjustment range

TI 80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI 80_0043 - Technical Information - WEEE - Disposal According to
  • Download 英語
Documentation Details

Gear Units & Gear Motors IE5+ - G5000 - Gear Units & Gear Motors IE5+


Gear Units & Gear Motors IE5+ - G5000 - Gear Units & Gear Motors IE5+
  • Download 英語
Documentation Details

M5000 - IE5+ Synchronous Motors


M5000 - IE5+ Synchronous Motors
  • Download 英語
Documentation Details

TI60-0001 - IE4-Synchronous motors


TI60-0001 - IE4-Synchronous motors
  • Download 英語
Documentation Details

TI60-0004 - Super Premium Efficient Motors


TI60-0004 - Super Premium Efficient Motors
  • Download 英語
Documentation Details

AS0014 - Intralogistics - Pallet Conveyor Technology


AS0014 - Intralogistics - Pallet Conveyor Technology
  • Download 英語
Documentation Details

S9012 - エネルギー効率に優れたIE5+ 同期モーター


S9012 - エネルギー効率に優れたIE5+ 同期モーター
  • Download 日本語
  • Download 英語
Documentation Details