NORDAC LINK Motor Starter - SK 155E

Quick Installation, Wear-Free Starting

  • Power range: 0.16 – 4 HP (0.12 – 3 kW)
  • Protection class: IP65
  • Wall-mount
  • Full plug-in capability
  • Custom configurable according to requirements and the application

The NORDAC LINK electronic motor starter provides wear-free switching and soft starting and features a high level of pluggability and simple installation. It can be freely configured and is simple to install. The motor starter can be easily commissioned and serviced thanks to the integrated maintenance switch and local manual control. 

  • Power range: 0.16 – 4 HP (0.12 – 3 kW)
  • 3-phase: 380 – 500 V
  • Protection class: IP65
  • Wall-mounted

  • 3x Digital In, 2x BUS Digital In, 2x Digital Out
  • Simple installation and maintenance through complete plug-in capability, optional maintenance switch, and local manual control
  • Parameterization via plug-in control module, NORDCON software tool, or app
  • PLC-functionality for drive-related functions
  • Reversing function
  • Drive monitoring function including motor monitoring and motor thermistor evaluation
  • Motor brake management
  • Integrated line filter
  • Asynchronous motor operation

F3025 - NORDAC® LINK Field Distribution System


F3025 - NORDAC® LINK Field Distribution System
  • Download US-English
Documentation Details

BU0155 - NORDAC LINK Motor Starter User Manual


BU0155 - NORDAC LINK Motor Starter User Manual
  • Download English
Documentation Details

E3000 - NORDAC® Electronic Drive Technology - Centralized/Decentralized VFDs and Motor Starters


E3000 - NORDAC® Electronic Drive Technology - Centralized/Decentralized VFDs and Motor Starters
  • Download US-English
Documentation Details

A6080 - Corrugated Board Floor Conveyors


A6080 - Corrugated Board Floor Conveyors
  • Download US-English
Documentation Details

F1300 - Complete Drive Solutions from a Single Source


F1300 - Complete Drive Solutions from a Single Source
  • Download US-English
Documentation Details

F3015_E3000 - NORDAC® START Motor Starter w/Reversing Function


F3015_E3000 - NORDAC® START Motor Starter w/Reversing Function
  • Download US-English
Documentation Details