Meat & Poultry

Reliable Drive Technology for Meat Production

In the meat and poultry industries, product reliability and wash-down design are essential for drive systems. Production, processing, and packaging must be faultless from farm-to-fork, keeping animal welfare as an absolute priority. These highly perishable goods also require strict hygiene guidelines to protect consumers, while also meeting the performance requirements of each specialized application.

NORD provides smooth body gear units constructed of a single-piece UNICASE aluminum housing, along with versatile electric motors and variable frequency drives. All of these components are wash-down ready.

NORD drivesystems used in the meat production industry

DuoDrive

Integrated gear unit and motor

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact, hygienic wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug-and-play

IE5+ synchronous motors (TENV)

Efficient. Hygienic. Compact

  • Performance: 0.5 HP - 3 HP
  • Protection Class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact, hygienic design
  • Constant torque and efficiency over a wide speed range

NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive

Strong focus, optimum function

  • Power range: 0.5 - 4 hp (0.37 - 3 kW)
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug-and-play solution for fast commissioning

Smooth Surface Motors

Asynchronous motors

  • Performance: 0.16 HP - 3 HP
  • Global approvals and acceptance

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Protection Class: IP20
  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

NORDAC BASE Variable Frequency Drive - SK 180E

Compact drive, most important drive functions

  • Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount

Treif Food Processing

Intelligent Cutting

Treif Maschinenbau GmbH is one of the world's leading manufacturers of equipment and systems for slicing food. An SK 500E AC vector drive featuring a powerful microprocessor and integrated positioning functions allow for swift and precise slicing and dicing. No need for an extra controller!

A6033 - Drive Solutions for the Food and Beverage Industry


A6033 - Drive Solutions for the Food and Beverage Industry
  • Download US-English
Documentation Details

A6070 - Drive Solutions for the Poultry Industry


A6070 - Drive Solutions for the Poultry Industry
  • Download US-English
Documentation Details

More Information