Conveyors and Conveying Equipment

Drive Solutions for Bulk Goods Conveying

Conveyors differing with regard to the conveying direction (horizontal, vertical, inclining, declining), mass flow, conveyor length, and construction are needed to convey the bulk goods from process step to process step. Reliable and robust drives made by NORD DRIVESYSTEMS ensure an uninterrupted material flow.

Diagram of NORD Drive Solutions for Bulk Goods Processing

NORD DRIVESYSTEMS Offers Complete Drive Solutions From a Single Source

MAXXDRIVE® Right-Angle Gear Units

Industrial Gear Units

  • Performance: 2.0 - 2,850 HP
  • Torque Range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Standard motors

Asynchronous motors

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptance
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC PRO Variable Frequency Drive - SK 500E

Wide range of functions for cabinet control

  • Power range: 0.33 – 200 HP (0.25 – 160 kW)
  • Protection class: IP20

NORDAC FLEX Variable Frequency Drive - SK 200E

Greater flexibility for reduced TCO costs and greater ROI

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Modular structure provides maximum flexibility

H+E Logistics

Drive Systems for Conveyor Lines Passing Under London

The London Crossrail extends the London public transport network with a new east-west connection. Not only H+E Logistik GmbH is involved in the construction, but also NORD. In order to transport the heavy "London Clay" out of the drilling shafts, the company relies on NORD drive technology for its conveyor systems.

SMIL

NORD Geared Motors for Durance Granulats Quarry

SMIL uses NORD drive systems for its new conveyor system in the Durance Granulats quarry. NORD supplied a comprehensive, individually adapted solution for the special requirements of the conveyor belts.

NorStone

NORD Reduces Costs with Efficient Geared Motors

NorStone's gravel pit uses NORD drives because they can easily withstand the harsh weather conditions thanks to their special surface finish and can also move heavy loads effortlessly in continuous operation.

A6055 - Drive Solutions for the Bulk Materials Industry


A6055 - Drive Solutions for the Bulk Materials Industry
  • Download US-English
Documentation Details

AS0010 - Bucket Elevator Applications


AS0010 - Bucket Elevator Applications
  • Download US-English
Documentation Details

AS0012 - Drag and Chain Conveyor Applications


AS0012 - Drag and Chain Conveyor Applications
  • Download US-English
Documentation Details

AS0011 - Screw Conveyor Applications


AS0011 - Screw Conveyor Applications
  • Download US-English
Documentation Details

CS0008_H+E - H+E Logistics - Tunnel Conveyors


CS0008_H+E - H+E Logistics - Tunnel Conveyors
  • Download US-English
Documentation Details

CS0002_SMIL - SMIL - Quarry Conveyors


CS0002_SMIL - SMIL - Quarry Conveyors
  • Download US-English
Documentation Details

More Information