Bakery

Tailored Drive Solutions for the Bakery Industry

Baking requires many interrelated and complex processes, and is still characterized by traditional bakery skills. Therefore, NORD DRIVESYSTEMS offers individual solutions for the artisanal bakery as well as for the industrial production line. Especially for the bakery industry, we offer solutions like a reinforced shaft bearing for mixer drives or highly dynamic and positioning belt drives in our portfolio. Our drives are also available as explosion-proof versions for dusty environments.

DuoDrive

Integrated gear unit and motor

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact, hygienic wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug-and-play

IE5+ synchronous motors (TENV)

Efficient. Hygienic. Compact

  • Performance: 0.5 HP - 3 HP
  • Protection Class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact, hygienic design
  • Constant torque and efficiency over a wide speed range

NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive

Strong focus, optimum function

  • Power range: 0.5 - 4 hp (0.37 - 3 kW)
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug-and-play solution for fast commissioning

MAXXDRIVE® Right-Angle Gear Units

Industrial Gear Units

  • Performance: 2.0 - 2,850 HP
  • Torque Range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Smooth Surface Motors

Asynchronous motors

  • Performance: 0.16 HP - 3 HP
  • Global approvals and acceptance

Dust explosion protection

Explosion protected motors

  • Power ranges: 0.12 - 22 kW
  • Efficiency classes: IE1 and IE2

NORDAC BASE Variable Frequency Drive - SK 180E

Compact drive, most important drive functions

  • Power range: 0.33 – 3 HP (0.25 – 2.2 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Protection Class: IP20
  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

Arnreiter

Drive Systems Provide Conveying Power in Grain Mill

Explosion-proof NORD drives support the processing of grain and seeds in the mills of Arnreiter Mühle GmbH. They drive conveying and distribution systems reliably and in continuous operation.

Zotter

High Quality Drives Show Their Sweet Side

The NORD drives reliably and especially safely perform mixing, transporting, filling and more in the Zotter chocolate factory.

A6027 - Drive solutions for the bakery industry


A6027 - Drive solutions for the bakery industry
  • Download US-English
Documentation Details

A6033 - Drive Solutions for the Food and Beverage Industry


A6033 - Drive Solutions for the Food and Beverage Industry
  • Download US-English
Documentation Details

More Information