Loading/Unloading Systems

Drive solutions for loading and unloading in the bulk goods industry

Ships, trains and lorries must be loaded and unloaded for global bulk goods transport. Reliable NORD drives make sure this is done quickly and safely. We offer all drives from a single source (geared motors, industrial gear units, planetary gearboxes), high system availability, optimally matched components (gear unit, motor, frequency inverter, brakes), and customised engineering.

NORD DRIVESYSTEMS offers complete drive solutions from a single source

MAXXDRIVE helisel konik dişli redüktörler

Endüstriyel tip redüktörler

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

MAXXDRIVE® helisel redüktörler

Endüstriyel tip redüktörler

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Standart motorlar

Asenkron motorlar

  • Performance: 0.16 HP - 75 HP
  • Global approvals and acceptances
  • Efficiency classes: IE1, IE2, IE3, IE4

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

A6055 - Drive Solutions for the Bulk Industry


A6055 - Drive Solutions for the Bulk Industry
  • Download İngilizce
Documentation Details

S2000 - Sealing Systems for NORD Gear Units and Motors


S2000 - Sealing Systems for NORD Gear Units and Motors
  • Download İngilizce
Documentation Details

CS0006 - Örnek Çalışma WISCO


CS0006 - Örnek Çalışma WISCO
  • Download İngilizce
Documentation Details

Find further information here: