Stockyard Systems
NORD drive solutions for bulk goods storage
Bulk goods are intermediately stored (and homogenised) in storage compound systems (longitudinal or rotary blending beds) or silos/bunkers before they are conveyed to the next process step. Different bulk goods require different plant arrangements that need customised drives. Thus, we rely on optimally matched components and flexible implementation of customer-specific design specifications.
NORD DRIVESYSTEMS offers complete drive solutions from a single source
MAXXDRIVE helisel konik dişli redüktörler
Endüstriyel tip redüktörler
- Performance:
2.0 - 2,850 HP
- Torque range:
132,800 - 2,301,200 lbf-in
- 3- and 4-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
MAXXDRIVE® helisel redüktörler
Endüstriyel tip redüktörler
- Performance:
2.0 - 8,075 HP
- Torque range:
132,800 - 2,495,900 lbf-in
- 2- and 3-stage
- High strength precision-made one-piece housing
- Modular and flexible design for optimum adaptation to your application
- Low running noise
UNICASE konik dişli redüktörler
Güçlü ve kendini ispatlamış
- Performance:
0.16 HP - 268 HP
- Torque range:
1,593 lb-inch - 442,537 lb-in
BLOCK paralel milli motorlu redüktör
Zarif ve güçlü
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
Standart motorlar
Asenkron motorlar
- Performance:
0.16 HP - 75 HP
- Global approvals and acceptances
- Efficiency classes: IE1, IE2, IE3, IE4
NORDAC PRO - SK 500E - Frekans invertörü
Yüksek işlevsellik, tam güç
- Power range: 0.25 - 160 kW
- Protection class: IP20
NORDAC FLEX - SK 200E - Frequency Inverter
Greater flexibility, lower costs
- Power range: 0.25 - 22 kW
- Protection class: IP55, IP66
- Wall or motor mounting
- Maximum flexibility thanks to modular structure
Find further information here: