Bakery

Tailored drive solutions for the bakery industry

Baking requires many interrelated and complex processes, and is still characterised by traditional bakery skills. NORD DRIVESYSTEMS therefore offers individual solutions for the artisanal bakery as well as for the industrial production line. Especially for the bakery industry, we offer solutions like a reinforced shaft bearing for mixer drives or highly dynamic and positioning belt drives in our portfolio. Our drives are also available as explosion-proof versions for dusty environments.

DuoDrive

İkiden, bir.

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

IE5+ senkron motorlar (TENV)

Verimli. Hijyenik. Kompakt

  • Performance: 0.5 HP - 3 HP
  • Protection class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact and hygienic design
  • Constant high efficiency over the entire adjustment range

NORDAC ON/ON+/ON PURE - SK 300P - Frekans invertörü

Güçlü odak, optimum fonksiyon

  • Power range: 0.37 - 3 kW
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Ethernet communication for integration
  • Plug-and-Play solution for fast commissioning

MAXXDRIVE helisel konik dişli redüktörler

Endüstriyel tip redüktörler

  • Performance: 2.0 - 2,850 HP
  • Torque range: 132,800 - 2,301,200 lbf-in
  • 3- and 4-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

Pürüzsüz yüzeyli motorlar

Asenkron motorlar

  • Performance: 0.16 HP - 3 HP
  • Global approvals and acceptances

Toz patlaması koruması

Patlama korumalı motorlar

  • Power ranges: 0.12 - 22 kW
  • Efficiency classes: IE1 and IE2

NORDAC BASE - SK 180E - Frekans invertörü

Kompakt tahrik, en önemli tahrik fonksiyonları

  • Power range: 0.25 – 2.2 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting

NORDAC PRO - SK 500P - Frekans invertörü

Bir ürün, tüm avantajlar

  • Protection class: IP20, IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation

A6027 - Drive Solutions for the Bakery Industry


A6027 - Drive Solutions for the Bakery Industry
  • Download İngilizce
Documentation Details

A6033 - Drive solutions for the food and beverage industry


A6033 - Drive solutions for the food and beverage industry
  • Download İngilizce
Documentation Details

Find further information here: