Dairy
Precise drive solutions for portioning in the cheese and dairy industries
Moisture, acids, alkalis and salts occur in many dairy areas. NORD DRIVESYSTEMS also offers ideally suited drive technology solutions for other fields. The spectrum includes precise positioning drives up to robust geared mixer motors with frequency inverters. Functional safety, stability and corrosion protection are required here.
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact wash-down design
- Maintenance reduction
- System solution for simple commissioning and plug & play
IE5+ senkron motorlar (TENV)
Verimli. Hijyenik. Kompakt
- Performance:
0.5 HP - 3 HP
- Protection class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
NORDAC ON/ON+/ON PURE - SK 300P - Frekans invertörü
Güçlü odak, optimum fonksiyon
- Power range: 0.37 - 3 kW
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Ethernet communication for integration
- Plug-and-Play solution for fast commissioning
NORDBLOC.1 konik dişli motorlu redüktörler
Performans ve tasarım
- Performance:
0.16 HP - 12.5 HP
- Torque range:
443 lb-inch - 5,842 lb-in
NORDBLOC.1 helisel motorlu redüktörler
Yenilikçi performans
- Performance:
0.16 HP - 50 HP
- Torque range:
266 lb-inch - 29,207 lb-in
UNIVERSAL SMI sonsuz vidalı redüktörler
Sessiz ve pürüzsüz
- Performance:
0.16 HP - 5.5 HP
- Torque range:
186 lb-inch - 3,780 lb-in
BLOCK paralel milli motorlu redüktör
Zarif ve güçlü
- Performance:
0.16 HP - 268 HP
- Torque range:
974 lb-inch - 885,075 lb-in
Pürüzsüz yüzeyli motorlar
Asenkron motorlar
- Performance:
0.16 HP - 3 HP
- Global approvals and acceptances
NORDAC PRO - SK 500P - Frekans invertörü
Bir ürün, tüm avantajlar
- Protection class:
IP20, IP20
- Power range: 0.25 - 22 kW
- Protection class: IP20
- Multi-protocol Ethernet interface
- USB interface for voltage-free parameterisation
- Multi-encoder interface for multiple axis operation
NORDAC BASE - SK 180E - Frekans invertörü
Kompakt tahrik, en önemli tahrik fonksiyonları
- Power range: 0.25 – 2.2 kW
- Protection class: IP55, IP66
- Wall or motor mounting
Find further information here: