Fish & Seafood
Durable solutions for seafood processing
Salt and fresh water are a constant factor in fish production and processing. The drive technology must be particularly resistant. With its surface-treated aluminium drive units, NORD offers a powerful, lightweight and cost-effective alternative to stainless steel. The self-draining geared motors and decentralised inverters are easy to clean.
- Power range: 0.35–3.0 kW
- Extremely high system efficiency
- Compact wash-down design
- Maintenance reduction
- System solution for simple commissioning and plug & play
IE5+ senkron motorlar (TENV)
Verimli. Hijyenik. Kompakt
- Performance:
0.5 HP - 3 HP
- Protection class:
IP69K
- Efficiency class: IE5+
- Optionally available with IP69K
- Worldwide approvals and acceptance
- Compact and hygienic design
- Constant high efficiency over the entire adjustment range
NORDAC ON/ON+/ON PURE - SK 300P - Frekans invertörü
Güçlü odak, optimum fonksiyon
- Power range: 0.37 - 3 kW
- Protection class: IP55, IP66, IP69 (in preparation)
- Wall or motor mounting
- Ethernet communication for integration
- Plug-and-Play solution for fast commissioning
NORDBLOC.1 konik dişli motorlu redüktörler
Performans ve tasarım
- Performance:
0.16 HP - 12.5 HP
- Torque range:
443 lb-inch - 5,842 lb-in
NORDBLOC.1 helisel motorlu redüktörler
Yenilikçi performans
- Performance:
0.16 HP - 50 HP
- Torque range:
266 lb-inch - 29,207 lb-in
UNIVERSAL SMI sonsuz vidalı redüktörler
Sessiz ve pürüzsüz
- Performance:
0.16 HP - 5.5 HP
- Torque range:
186 lb-inch - 3,780 lb-in
Pürüzsüz yüzeyli motorlar
Asenkron motorlar
- Performance:
0.16 HP - 3 HP
- Global approvals and acceptances
NORDAC PRO - SK 500P - Frekans invertörü
Bir ürün, tüm avantajlar
- Protection class:
IP20, IP20
- Power range: 0.25 - 22 kW
- Protection class: IP20
- Multi-protocol Ethernet interface
- USB interface for voltage-free parameterisation
- Multi-encoder interface for multiple axis operation
Find further information here: