Parcel Distribution Centers

Drive Solutions for Parcel Distribution Centers

With our efficient, reliable and intelligent drive system solutions, we are the ideal partner to keep your parcel distribution centers running. From high-efficiency IE5+ geared motors to decentralized frequency inverters – our innovative product range ensures a smooth process. We implement our solutions together with you, perfectly matching your dynamics.

LogiDrive – The Solution for Intralogistics

End consumers in the industry sector are relying on “green and efficient drive technology” with the long-term objective of being climate or CO<subscript>2</subscript> neutral. The NORD LogiDrive concept is the solution. In line with the total cost of ownership (TCO), a reduced number of versions, high-efficiency geared motors and service-friendly inverters are significantly lowering your costs. Benefit from the added value created when it comes to energy consumption, spare part stocking and service calls.

LOGIDRIVE - intralogistics drives solutions

DuoDrive

Integrated gear unit and motor

  • Power range: 0.35–3.0 kW
  • Extremely high system efficiency
  • Compact, hygienic wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug-and-play

IE5+ synchronous motors (TENV)

Efficient. Hygienic. Compact

  • Performance: 0.5 HP - 3 HP
  • Protection Class: IP69K
  • Efficiency class: IE5+
  • Optionally available with IP69K
  • Worldwide approvals and acceptance
  • Compact, hygienic design
  • Constant torque and efficiency over a wide speed range

NORDAC ON/ON+/ON PURE – SK 300P – Variable frequency drive

Strong focus, optimum function

  • Power range: 0.5 - 4 hp (0.37 - 3 kW)
  • Protection class: IP55, IP66, IP69 (in preparation)
  • Wall or motor mounting
  • Multi-protocol Ethernet interface
  • Plug-and-play solution for fast commissioning

NORDAC® LINK – SK 250E – Variable frequency drive

Rapid installation, simple maintenance

  • Power range: 0.5–10 HP (0.37–7.5 kW)
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

NORDAC FLEX Variable Frequency Drive - SK 200E

Greater flexibility for reduced TCO costs and greater ROI

  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP55, IP66
  • Wall-mount or motor-mount
  • Modular structure provides maximum flexibility

NORDAC PRO Variable Frequency Drive - SK 500P

Single Product Family with Basic to Advanced Functions

  • Protection Class: IP20, IP20
  • Power range: 0.33 – 30 HP (0.25 – 22 kW)
  • Protection class: IP20
  • Multi-protocol Ethernet interface for PROFINET IO, EtherNet/IP, EtherCAT, Ethernet Powerlink, and more
  • USB interface for voltage-free parameterization, even when the mains power is disconnected.
  • Multi-encoder interface for multiple axis operation

DHL

Low-emission intralogistics

By 2050, DHL wants to reduce its logistics-related emissions to zero. To achieve this aim, the international transport service provider relies on latest technologies and sustainable solutions from NORD DRIVESYSTEMS®.

BCS Group

NORD Gear Motors Powering Australia's Fastest Courier Sorting Facility

The BCS group provides complete solutions to airports and airlines. When Toll IPEC wanted to expand its parcel delivery capacities by building a new cargo sorting plant in Melbourne, the contract was awarded to BCS. BCS in turn commissioned NORD to supply around 1,000 bevel geared motors with decentralized inverters.

Chronopost

A Thousand Drive System Moves Thousands of Parcels

The parcel center of the French shipping company Chronopost handles around 170,000 parcels per day. Numerous belt conveyors from Budde Fördertechnik GmbH are in use to reliably transport the parcels through the 13,000 m² complex. These are moved by around 1,100 decentralized NORD drives.

A6050 - Intralogistics Industry Solutions


A6050 - Intralogistics Industry Solutions
  • Download US-English
Documentation Details

S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP Download


S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP Download
  • Download US-English
Documentation Details

Condition Monitoring for Predictive Maintenance - Condition Monitoring for Predictive Maintenance


Condition Monitoring for Predictive Maintenance - Condition Monitoring for Predictive Maintenance
  • Download US-English
Documentation Details

F3025 - NORDAC® LINK Field Distribution System


F3025 - NORDAC® LINK Field Distribution System
  • Download US-English
Documentation Details

F3020 - NORDAC® FLEX Frequency Inverters


F3020 - NORDAC® FLEX Frequency Inverters
  • Download US-English
Documentation Details

CS0004 - Chronopost - Parcel Logistics


CS0004 - Chronopost - Parcel Logistics
  • Download US-English
Documentation Details

CS0021 - BCS Group - Parcel Sorting


CS0021 - BCS Group - Parcel Sorting
  • Download US-English
Documentation Details

S9012 - Synchronous Motor with IE5+ Energy Efficiency


S9012 - Synchronous Motor with IE5+ Energy Efficiency
  • Download US-English
Documentation Details

More Information