NORDCON

Parametrizing Frequency Inverters with NORDCON

Do you want to implement your individual application solution with NORD drive technology? Do you want to commission, optimize or diagnose drives? With the NORDCON Windows app and the NORDCON mobile app, NORD provides suitable tools for all tasks. Both enable easy access to the electronic drive systems, simple parameter management and comprehensive diagnosis – regardless of whether it is a single-axis or multi-axis solution. This allows everyone to implement the full performance of NORD drive technology.

Consistent Solutions with Uniform User Interface

Commissioning of an electronic drive system requires the setting of various parameters. With the NORDCON Windows app and the NORDCON mobile app, NORD provides consistent solutions with a uniform user interface – suitable for all tasks from application development to service, from commissioning to operation.

  • For frequency inverters, motor starters and all optional modules
  • Support for control, monitoring, parametrization and analysis of the NORD drive systems
  • Dashboard-based visualization for drive monitoring and fault diagnosis
  • Access to all required parameters and clear display of process values
  • Parametrization with context-sensitive help function and rapid access to parameters
  • With NORDCON SCOPE function to support application engineers during initial commissioning, drive optimization during operation and diagnosis for servicing
  • Backup and recovery function for simple handling of drive parameters

NORDCON Windows App

Windows app for user-friendly parametrization, programming and diagnosis of simple and complex applications, for example:

  • Multi-axis applications in an automation network / Industrial Ethernet
  • If encoder feedback is used in the application, also with POSICON
  • If the integrated PLC (according to IEC 61131-3, Structured Text) is used and special functions are required

NORDCON Mobile-App

Mobile app for wireless 1:1 connection with an electronic drive system, for monitoring, for parametrisation with the context-sensitive help function and drive analysis with the SCOPE function:

- Parameter management for one single-axis applications

- Drive preparation for network integration (Ethernet)

- Service and diagnosis with NORDCON SCOPE function

- Drive analysis and optimization

What Sets the NORD Solutions Apart?

NORDCON Windows app NORDCON mobile app
  • Software for Windows
  • Drive parametrization with comparison of different parameter sets
  • PLC programming
  • Multi-axis access via Ethernet tunnelling
  • With project mode to support application engineers when commissioning a larger number of electronic drive systems in an Industrial Ethernet

  • Smartphone app for Android and iOS
  • Dashboard-based visualization for drive monitoring and fault diagnosis
  • Parametrization with help function and rapid access to parameters
  • Individually configurable oscilloscope function for drive analysis
  • Backup and recovery function for simple handling of drive parameters

System requirements:
Windows 11, 10, or higher
System requirements:
  • Android 11.0 or higher
  • iOS 6.0 or higher
Connection to the inverter via cable or integration in Ethernet networks Wireless connection to the inverter with the NORDAC ACCESS BT Bluetooth stick that is temporarily plugged into the frequency inverter

NORDAC ACCESS BT Bluetooth Stick

The NORDAC ACCESS BT Bluetooth stick is used directly on the frequency inverter. It establishes a wireless connection to the NORDCON mobile app and ensures practical mobile access to the drive data while simultaneously allowing full access control.

To the Bluetooth Stick

System requirements:
Windows 11, 10, or higher

System requirements:
iOS 11.0 or higher

System requirements:
Android 6.0 or higher

S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP Download


S9090 - Quick Start NORDAC ACCESS BT & NORDCON APP Download
  • Download US-English
Documentation Details