Clincher Parallel Shaft Geared Motors

Compact and Powerful

NORD parallel shaft gear motors are ideally suited for use in applications with space restrictions. They offer a wide range of torques from 974 to 680,200 lb-in.

UNICASE™ Parallel Shaft Gear Motor

Slim and powerful

  • Power range: 0.16 HP – 268 HP
  • Torque: 973 lb-in – 885,075 lb-in
  • Optional IP69K or NXD tupH surface treatment for maximum protection

NORD Parallel Shaft Gear Motors: Slim and Powerful

Thanks to the flexible and adaptable modular design, parallel shaft geared motors from NORD DRIVESYSTEMS can be individually configured and can be used almost universally.

The drive units power a wide range of applications throughout the world such as agitators, mixers, bulk conveyors or cranes and in combination with system solutions from NORD DRIVESYSTEMS are Industry 4.0 ready.

<h2>What Are the Special Features of NORD Parallel Shaft Geared Motors?</h2>

Powerful

Our parallel shaft geared motors provide torques from 974 to 680,200 lb-in (as industrial geared motors up to 2,200,000 lb-in).

Efficient

The extremely compact design saves valuable installation space.

Flexible

Flexible input designs and mounting options ensure simple adaptability to countless applications.<br><br>

<h2>NORD UNICASE Parallel Shaft Gear Units – A Size for Any Application</h2>

Offered in 14 sizes, NORD parallel shaft geared motors cover a torque range from 974 to 680,200 lb-in with powers from 0.16 to 250 HP. In combination with our frequency inverters they provide a wide range of highly efficient and cost-effective system solutions.

<h2>High Efficiency Parallel Shaft Geared Motors</h2>

AC electric motors with NORD parallel shaft gear units provide unmatched efficiency . They feature a flat design and are ideal for installation in applications with very confined spaces.

The flexibility of parallel shaft gear units is made possible by the compact UNICASE housing which was developed by NORD in 1981 and is now the global standard. Read about the benefits of NORD's UNICASE housing design.

<h2>Modular Design Ensures Exceptional Flexibility</h2>

Over the course of decades, NORD has developed a unique concept in which a maximum number of application options can be produced from a minimum number of gear unit modules. This results in great flexibility for our customers together with enormous lead time savings and a significant reduction in operating and maintenance costs.

<h2>UNICASE: The Optimum Concept in Gear Unit Construction</h2>

NORD DRIVESYSTEMS offers an application-specific version of the UNICASE parallel shaft gear motors for every individual application. Select the ideal parallel shaft geared motor for your application in just a few simple steps with our product configurator!