Gear Motors
For a Wide Range of Applications
NORD produces three series of gear motors with high output torques and gear efficiencies for a wide variety of applications in more than 100 industries.
Gear Motors - From the Food & Beverage Industry to Warehouse Logistics
NORD DRIVESYSTEMS produces geared units that can be adapted and customized for almost any application. We work closely with our customers to find the ideal solution for their requirements. Millions of NORD gearmotors are already in use throughout the world and provide ultimate performance in various industries every day.
Our gear motors provide superior performance in addition to high axial and radial load capacity. Thanks to NORD's modular design concept, customers also benefit from industry leading delivery times.
<h2>Benefits of NORD Gear Motors</h2>
Powerful
The gear units provide high axial and radial load capacities and achieve high drive torques up to 880,000 lb-in.
Rugged
The UNICASE housing combines high precision, rigidity and strength.
Flexible
When required, NORD can furnish customizable gear motor solutions with options like brakes, encoders and many more!
Modular
Thanks to our modular design, you can combine the gearboxes with all motors from the NORD product offering.<br><br>
<h2>NORD Gearmotors: Powerful, Quiet, and Flexible</h2>
Our AC electric gear motors achieve torques of up to 880,000 lb-in and speed ratios of up to 14,340.31:1. NORD gear units run quietly and efficiently and can be operated at adjustable speeds with the aid of a variable speed drive. Learn about NORD's AC electric gear motors.
<h2>Efficient and Easy to Clean Gear Motors for the Food and Beverage Industry</h2>
Geared electric motors for food production machinery must be hygienic and energy efficient because the production process consumes a large amount of energy. NORD parallel shaft gear motors not only have a smooth housing surface, but also operate with minimal efficiency loss. If you buy a gear motor from NORD, you get the most out of your production plants. Read more about our parallel shaft geared motors.
<h2>Gear Motors for Intralogistics Applications</h2>
In intralogistics, products and other goods often have to travel long distances. Conveyor operations consume a lot of energy and are cost intensive as a result. Our LogiDrive system combined with a two-stage helical bevel and super premium efficient IE4 synchronous motor considerably reduces your operating costs.