NEW

Biến tần NORDAC PRO - SK 500P

Một sản phẩm có tất cả các thế mạnh

  • Protection class: IP20
  • Power range: 0.25 - 22 kW
  • Protection class: IP20
  • Multi-protocol Ethernet interface
  • USB interface for voltage-free parameterisation
  • Multi-encoder interface for multiple axis operation
Addable Motor Size: , ,

The NORDAC PRO is a frequency inverter for all drive applications. Even in the basic SK 500P version, the NORDAC PRO provides great versatility. The advanced SK 530P version extends this scope and can be functionally extended with optional SK CU5 modules. The SK 550P has an integrated multi-protocol Ethernet interface for efficient connection to Ethernet-based control systems. Easy operation of the NORDAC PRO is achieved with a Bluetooth interface, an SD memory card as the parameter storage medium, firmware and operating data, as well as a USB interface which enables parameterisation of the voltage-free inverter “in the box”. Use of the latest components enables a very compact design and therefore space-saving installation.

  • Power range: 0.25 - 22 kW
  • Single-phase 200 - 240 V, 3-phase 380 - 480 V
  • Available as basic and advanced version
  • Protection class: IP20
  • Functional safety
  • SK TU5 plug-in control module
  • SK CU5 extension modules

  • 6x Digital In, 2x Digital Out, 2x relays, 2x Analogue In, 1x Analogue Out
  • Optional In/Out extension
  • Functional safety: STO, SS1
  • Integrated Ethernet interface can be configured for each parameter
  • Encoder interfaces: HTL, TTL RS422, SIN/COS, SSI, BISS, Hiperface, EnDat 2.1, CANopen
  • USB interface for voltage-free parameterisation
  • SD card slot for saving and transfer of parameter data
  • Plug-in control and power terminals for up to 2.2 kW
  • Parameter structure compatible with all NORD frequency inverters
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • 4 parameter sets can be switched directly online
  • Motor brake management, lifting gear functionality
  • 4-quadrant operation with integrated brake chopper
  • V/f control, current vector control in open-loop and closed-loop mode
  • High precision regulation and large overload characteristics for synchronous and asynchronous motors
  • PLC functionality for drive-related functions
  • POSICON integrated positioning mode and synchronous operation
  • Integrated line filter

BU0600 - Manual containing installation instructions – NORDAC PRO (SK 500P series) – Frequency inverters


BU0600 - Manual containing installation instructions – NORDAC PRO (SK 500P series) – Frequency inverters
  • Download Anh
Documentation Details

Fieldbus Files

BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters


BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters
  • Download Anh
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download Anh
Documentation Details

TI059_19140990 - Bảng dữ liệu Chỉnh lưu phanh điện tử SK EBGR-1


TI059_19140990 - Bảng dữ liệu Chỉnh lưu phanh điện tử SK EBGR-1
  • Download Anh
Documentation Details

TI275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12


TI275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12
  • Download Anh
Documentation Details

TI275274603 - SK TIE4-RS485-RS232


TI275274603 - SK TIE4-RS485-RS232
  • Download Anh
Documentation Details

TI275274604 - SK TIE4-RS232-USB


TI275274604 - SK TIE4-RS232-USB
  • Download Anh
Documentation Details

TI275298000 - SK CU5-STO


TI275298000 - SK CU5-STO
  • Download Anh
Documentation Details

TI275298200 - SK CU5-MLT


TI275298200 - SK CU5-MLT
  • Download Anh
Documentation Details

TI275299004 - Technical information/data sheet – Braking resistor – SK BRU5-1-240-050


TI275299004 - Technical information/data sheet – Braking resistor – SK BRU5-1-240-050
  • Download Anh
Documentation Details

TI275299101 - Technical information/data sheet – Braking resistor – SK BRU5-1-400-100


TI275299101 - Technical information/data sheet – Braking resistor – SK BRU5-1-400-100
  • Download Anh
Documentation Details

TI275299205 - Technical information/data sheet – Braking resistor – SK BRU5-2-220-200


TI275299205 - Technical information/data sheet – Braking resistor – SK BRU5-2-220-200
  • Download Anh
Documentation Details

TI275299210 - Technical information/data sheet – Braking resistor – SK BRU5-2-075-200


TI275299210 - Technical information/data sheet – Braking resistor – SK BRU5-2-075-200
  • Download Anh
Documentation Details

TI275299309 - Technical information/data sheet – Braking resistor – SK BRU5-3-100-300


TI275299309 - Technical information/data sheet – Braking resistor – SK BRU5-3-100-300
  • Download Anh
Documentation Details

TI275299512 - Technical information/data sheet – Braking resistor – SK BRU5-4-044-400


TI275299512 - Technical information/data sheet – Braking resistor – SK BRU5-4-044-400
  • Download Anh
Documentation Details

TI275900210 - Technical information/data sheet - IO extension - SK EBIOE-2


TI275900210 - Technical information/data sheet - IO extension - SK EBIOE-2
  • Download Anh
Documentation Details

TI275999061 - SK EMC2-6


TI275999061 - SK EMC2-6
  • Download Anh
Documentation Details

TI275999071 - SK EMC2-7


TI275999071 - SK EMC2-7
  • Download Anh
Documentation Details

TI276992xxx - Motor Chokes SK CO5-500/xxx-C


TI276992xxx - Motor Chokes SK CO5-500/xxx-C
  • Download Anh
Documentation Details

TI276993xxx - Mains Chokes SK CI5-xxx/xxx-C


TI276993xxx - Mains Chokes SK CI5-xxx/xxx-C
  • Download Anh
Documentation Details

TI276997120 - SK DCL-950-120-C


TI276997120 - SK DCL-950-120-C
  • Download Anh
Documentation Details

TI276997200 - SK DCL-950-200-C


TI276997200 - SK DCL-950-200-C
  • Download Anh
Documentation Details

TI276997260 - SK DCL-950-260-C


TI276997260 - SK DCL-950-260-C
  • Download Anh
Documentation Details

TI276997320 - SK DCL-950-320-C


TI276997320 - SK DCL-950-320-C
  • Download Anh
Documentation Details

TI276997380 - SK DCL-950-380-C


TI276997380 - SK DCL-950-380-C
  • Download Anh
Documentation Details

TI278272008 - SK HLD-110-500-8


TI278272008 - SK HLD-110-500-8
  • Download Anh
Documentation Details

TI278282040 - Chassis Braking Resistor SK BR2-100/400-C


TI278282040 - Chassis Braking Resistor SK BR2-100/400-C
  • Download Anh
Documentation Details

TI278282060 - Chassis Braking Resistor SK BR2-60/600-C


TI278282060 - Chassis Braking Resistor SK BR2-60/600-C
  • Download Anh
Documentation Details

TI278282150 - Chassis Braking Resistor SK BR2-30/1500-C


TI278282150 - Chassis Braking Resistor SK BR2-30/1500-C
  • Download Anh
Documentation Details

TI278282220 - Chassis Braking Resistor SK BR2-22/2200-C


TI278282220 - Chassis Braking Resistor SK BR2-22/2200-C
  • Download Anh
Documentation Details

TI278282400 - Chassis Braking Resistor SK BR2-12/4000-C


TI278282400 - Chassis Braking Resistor SK BR2-12/4000-C
  • Download Anh
Documentation Details

TI278282600 - Chassis Braking Resistor SK BR2-8/6000-C


TI278282600 - Chassis Braking Resistor SK BR2-8/6000-C
  • Download Anh
Documentation Details

TI278282750 - Chassis Braking Resistor SK BR2-6/7500-C


TI278282750 - Chassis Braking Resistor SK BR2-6/7500-C
  • Download Anh
Documentation Details

TI278282753 - Chassis Braking Resistor SK BR2-3/7500-C


TI278282753 - Chassis Braking Resistor SK BR2-3/7500-C
  • Download Anh
Documentation Details

TI278282754 - Chassis Braking Resistor SK BR2-3/17000-C


TI278282754 - Chassis Braking Resistor SK BR2-3/17000-C
  • Download Anh
Documentation Details

TI278910150 - SK TIE5-CIO


TI278910150 - SK TIE5-CIO
  • Download Anh
Documentation Details

TI80_0043 - Technical Information - WEEE - Disposal According to "Electrical and Electronic Equipment Directive – ElektroG3"


TI80_0043 - Technical Information - WEEE - Disposal According to
  • Download Anh
Documentation Details

DS1035 - Frequency Inverter for control cabinet installation - NORDAC PRO


DS1035 - Frequency Inverter for control cabinet installation - NORDAC PRO
  • Download Anh
Documentation Details

C310602 - ACMA - Supplier’s Conformity Declaration


C310602 - ACMA - Supplier’s Conformity Declaration
  • Download Anh
Documentation Details