Titan belt drives

Quiet and robust

  • Power range: 0.16 HP – 121 HP
  • Speed ratio range from 5.00:1 to 3000.00:1
  • Available in six case sizes

Robust and low maintenance NORD® variable speed drives are reliable drive solutions for applications which operate under continuous load, and an optimum solution for simple conveyor systems or for pump applications and agitators.

Product Versions

  • Solid shaft gear units
  • Flange- and foot-mounted versions

Product Characteristics

  • Robust gray cast iron housing
  • Robust and low maintenance
  • Application-specific versions