- Power range: 0.16 HP – 73.7 HP
- Worldwide Approval and Acceptance
- Efficiency classes: IE1, IE2, IE3, IE4
Standard motors
Asynchronous motors
NEW: Design update of the NORD IE3 asynchronous motors. The optimisation of the motor series includes many details that lead to an improvement in function, assembly and service of the motors. This includes the design update of the fan cover that is now quick to assemble and disassemble thanks to the simple click mechanism as well as the optimised incremental encoder assembly. It allows retrofitting the incremental encoder.
Product Versions
- Brakes (BRE), Double brake (DBR+), Incremental encoder (IG), External fan (F)
- Motor protection: Temperature sensor (TF), Thermostat (TW), Anti-condensation heater (SH)
- Motor connection: Motor plug connection (MS)
Product Characteristics
NORD standard asynchronous motors fulfil all common efficiency regulations, are available in all international standards and are available with various options such as: