NORDAC LINK - SK 155E - Bộ khởi động động cơ

Lắp đặt nhanh, khởi động không mài mòn

  • Power range: 0.06 - 3.0 kW
  • Protection class: IP65
  • Wall mounting
  • Simple installation and maintenance due to full pluggability
  • Free configuration for your application

The NORDAC LINK electronic motor starter provides wear-free switching and soft starting and features a high level of pluggability and simple installation options. It can be freely configured and is simple to install. The motor starter can be easily commissioned and serviced thanks to the integrated maintenance switch and local manual control.

  • Power range: 0,06 - 3,0 kW
  • 3-phase 380 - 500 V
  • Protection class: IP65
  • Wall-mounted

  • 3x Digital In, 2x BUS Digital In, 2x Digital Out
  • Simple installation and maintenance through complete pluggability, optional maintenance switch and local manual control
  • Parameterisation via plug-in control module, NORDCON software tool or app
  • PLC-functionality for drive-related functions
  • Reversing function
  • Drive monitoring function including motor monitoring and motor thermistor evaluation
  • Motor brake management
  • Integrated line filter
  • Asynchronous motor operation

BU0155 - NORDAC LINK - SK 155E-FDS - Sổ tay hướng dẫn


BU0155 - NORDAC LINK - SK 155E-FDS - Sổ tay hướng dẫn
  • Download Anh
Documentation Details

BU0000 - NORDCON Software Manual


BU0000 - NORDCON Software Manual
  • Download Anh
Documentation Details

BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters


BU0040 - Control and Parameter Boxes for NORDAC Frequency Inverters
  • Download Anh
Documentation Details

BU0155 - NORDAC LINK - SK 155E-FDS - Sổ tay hướng dẫn


BU0155 - NORDAC LINK - SK 155E-FDS - Sổ tay hướng dẫn
  • Download Anh
Documentation Details

BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT


BU0960 - manual - NORDAC ACCESS BT, SK TIE5-BT
  • Download Anh
Documentation Details

TI 275274500 Summary - BUS System Connector SK TIE4-M12-PBD


TI 275274500 Summary - BUS System Connector SK TIE4-M12-PBD
  • Download Anh
Documentation Details

TI200852000 - Technical information/data sheet - Diagnostic oil sight glass


TI200852000 - Technical information/data sheet - Diagnostic oil sight glass
  • Download Anh
Documentation Details

TI275135000 - SK TIE4-HAN10E-M2B-LE


TI275135000 - SK TIE4-HAN10E-M2B-LE
  • Download Anh
Documentation Details

TI275271011 - Technical information/data sheet - Setpoint converter - SK CU4-REL


TI275271011 - Technical information/data sheet - Setpoint converter - SK CU4-REL
  • Download Anh
Documentation Details

TI275271012 - Technical information/data sheet - Setpoint converter - SK CU4-REL-POW


TI275271012 - Technical information/data sheet - Setpoint converter - SK CU4-REL-POW
  • Download Anh
Documentation Details

TI275274031 - SK TD-KIT-1 Connection Extension Kit


TI275274031 - SK TD-KIT-1 Connection Extension Kit
  • Download Anh
Documentation Details

TI275274100 - SK TIE4-Adapterkit-HAN


TI275274100 - SK TIE4-Adapterkit-HAN
  • Download Anh
Documentation Details

TI275274111 - SK TIE4-HANQ5-K-LE-MX


TI275274111 - SK TIE4-HANQ5-K-LE-MX
  • Download Anh
Documentation Details

TI275274112 - SK TIE4-2HANQ4-M-LE-LA4


TI275274112 - SK TIE4-2HANQ4-M-LE-LA4
  • Download Anh
Documentation Details

TI275274113 - SK TIE4-HANQ4-M-LE-MX


TI275274113 - SK TIE4-HANQ4-M-LE-MX
  • Download Anh
Documentation Details

TI275274114 - SK TIE4-HQ4+Q8-M-LE-MA


TI275274114 - SK TIE4-HQ4+Q8-M-LE-MA
  • Download Anh
Documentation Details

TI275274115 - SK TIE4-HANQ5+Q7-M-LE-IO


TI275274115 - SK TIE4-HANQ5+Q7-M-LE-IO
  • Download Anh
Documentation Details

TI275274117 - SK TIE4-HAN4A-K-LE-MX


TI275274117 - SK TIE4-HAN4A-K-LE-MX
  • Download Anh
Documentation Details

TI275274118 - Power Input SK TIE4-HANQ5-K-LE-MX-AR3


TI275274118 - Power Input SK TIE4-HANQ5-K-LE-MX-AR3
  • Download Anh
Documentation Details

TI275274119 - SK TIE4-2HANQ4-M-LE-LA-6MM2


TI275274119 - SK TIE4-2HANQ4-M-LE-LA-6MM2
  • Download Anh
Documentation Details

TI275274120 - SK TIE4-2XTEC_23-M-LE-LA


TI275274120 - SK TIE4-2XTEC_23-M-LE-LA
  • Download Anh
Documentation Details

TI275274122 - SK TIE4-HAN10E-M1B-MA


TI275274122 - SK TIE4-HAN10E-M1B-MA
  • Download Anh
Documentation Details

TI275274124 - SK TIE4-2HAN4A-M-LE-MA-001


TI275274124 - SK TIE4-2HAN4A-M-LE-MA-001
  • Download Anh
Documentation Details

TI275274132 - SK TIE4-CA3GS-K-LE-MX


TI275274132 - SK TIE4-CA3GS-K-LE-MX
  • Download Anh
Documentation Details

TI275274135 - SK TIE4-2HAN3A-K-IO-IO


TI275274135 - SK TIE4-2HAN3A-K-IO-IO
  • Download Anh
Documentation Details

TI275274138 - SK TIE4-HANQ2-K-BRE-MX


TI275274138 - SK TIE4-HANQ2-K-BRE-MX
  • Download Anh
Documentation Details

TI275274150 - SK TIE4-2HANB_CU-K-IO-IO


TI275274150 - SK TIE4-2HANB_CU-K-IO-IO
  • Download Anh
Documentation Details

TI275274168 - SK TIE4-MSW-HANK4-M-LE


TI275274168 - SK TIE4-MSW-HANK4-M-LE
  • Download Anh
Documentation Details

TI275274172 - SK TIE4-NQ16-M-MA


TI275274172 - SK TIE4-NQ16-M-MA
  • Download Anh
Documentation Details

TI275274185 - SK TIE4-QPD4SPM


TI275274185 - SK TIE4-QPD4SPM
  • Download Anh
Documentation Details

TI275274207 - SK 1xxE-ATEX-IP55


TI275274207 - SK 1xxE-ATEX-IP55
  • Download Anh
Documentation Details

TI275274208 - SK 1xxE-ATEX-IP66


TI275274208 - SK 1xxE-ATEX-IP66
  • Download Anh
Documentation Details

TI275274513 - SK TIE4-M12-ASI-AUX


TI275274513 - SK TIE4-M12-ASI-AUX
  • Download Anh
Documentation Details

TI275274519 - Safe Stop Input SK TIE4-M12-SH-IN


TI275274519 - Safe Stop Input SK TIE4-M12-SH-IN
  • Download Anh
Documentation Details

TI275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12


TI275274601 - Data Sheet Cable Set SK TIE4-RJ12-RJ12
  • Download Anh
Documentation Details

TI275274603 - SK TIE4-RS485-RS232


TI275274603 - SK TIE4-RS485-RS232
  • Download Anh
Documentation Details

TI275274604 - SK TIE4-RS232-USB


TI275274604 - SK TIE4-RS232-USB
  • Download Anh
Documentation Details

TI275274805_808 - SC H4S2.5 HQ8SPM OE25A4 xxx UL


TI275274805_808 - SC H4S2.5 HQ8SPM OE25A4 xxx UL
  • Download Anh
Documentation Details

TI275280700 - Technical information/data sheet - Connection unit - SK TI4-TU-MSW-C


TI275280700 - Technical information/data sheet - Connection unit - SK TI4-TU-MSW-C
  • Download Anh
Documentation Details

TI275281158 - Technical information/data sheet - Power supply - SK TU4-24V-123-B-C


TI275281158 - Technical information/data sheet - Power supply - SK TU4-24V-123-B-C
  • Download Anh
Documentation Details

TI275281159 - Technical information/data sheet - Power supply - SK TU4-24V-140-B-C


TI275281159 - Technical information/data sheet - Power supply - SK TU4-24V-140-B-C
  • Download Anh
Documentation Details

TI275281160 - Technical information/data sheet - Power supply - SK TU4-POT-123-B-C


TI275281160 - Technical information/data sheet - Power supply - SK TU4-POT-123-B-C
  • Download Anh
Documentation Details

TI275281161 - Technical information/data sheet - Power supply - SK TU4-POT-140-B-C


TI275281161 - Technical information/data sheet - Power supply - SK TU4-POT-140-B-C
  • Download Anh
Documentation Details

TI80_0011 - Installation of NORD components


TI80_0011 - Installation of NORD components
  • Download Anh
Documentation Details

TI80_0013 - Data sheet - UL- Group Fusing


TI80_0013 - Data sheet - UL- Group Fusing
  • Download Anh
Documentation Details

TI80_0046 - Technical Information / Datasheet


TI80_0046 - Technical Information / Datasheet
  • Download Anh
Documentation Details

E3000 - Catalogue – NORDAC Electronic drive technology


E3000 - Catalogue – NORDAC Electronic drive technology
  • Download Anh
Documentation Details

A6080 - Corrugated board industry


A6080 - Corrugated board industry
  • Download Anh
Documentation Details

F1300 - Geared motors – Frequency inverters


F1300 - Geared motors – Frequency inverters
  • Download Anh
Documentation Details

F3015 - SK 135E Tờ rơi - Unit 25


F3015 - SK 135E Tờ rơi - Unit 25
  • Download Anh
Documentation Details

I8160 - International


I8160 - International
  • Download Anh
Documentation Details

C010001 - Certificate DIN EN 9001 | ISO 9001 :2015


C010001 - Certificate DIN EN 9001 | ISO 9001 :2015
  • Download Anh
Documentation Details

C020022 - EAC Certificate of conformity for explosion proof soft starter NORD - No. 01108


C020022 - EAC Certificate of conformity for explosion proof soft starter NORD - No. 01108
  • Download Anh
Documentation Details

C020028_SK1x5E-FDS - EAC Certificate of conformity for motor starter - NORDAC LINK SK 1x5E FDS


C020028_SK1x5E-FDS - EAC Certificate of conformity for motor starter - NORDAC LINK SK 1x5E FDS
  • Download Anh
Documentation Details

C302901 - Certificate of Product Certification - Type II CQC


C302901 - Certificate of Product Certification - Type II CQC
  • Download Anh
Documentation Details

C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.


C310901_CE - Declaration of Conformity SK TIE5-BT-Stick.
  • Download Anh
Documentation Details

Declaration of Conformity - SK 105E-SK 175E - Declaration of Conformity SK 105E - SK 175E


Declaration of Conformity - SK 105E-SK 175E - Declaration of Conformity SK 105E - SK 175E
  • Download Anh
Documentation Details

UKCA Conformity Declaration - NORDAC LINK SK 155E - UKCA Declaration of Conformity - NORDAC LINK SK 155E


UKCA Conformity Declaration - NORDAC LINK SK 155E - UKCA Declaration of Conformity - NORDAC LINK SK 155E
  • Download Anh
Documentation Details