Screw Conveyors

Screw conveyors hold a screw in between bearings, which rotates in a housing and thereby transports the material. Over a specific distance, the bulk material conveyed in horizontal, inclined or vertical direction can be accurately metered through the case. NORD DRIVESYSTEMS offers energy-efficient, reliable drive solutions that are easy to install.

  • UNICASE® reducer housings
  • Special shaft sealings for every environment
  • Easy mounting and removal
  • Eliminates the need for top motor mounting, pulleys and belts

Screw Conveyors

Screw conveyors hold a screw in between bearings, which rotates in a housing and thereby transports the material. Over a specific distance, the bulk material conveyed in horizontal, inclined or vertical direction can be accurately metered through the case. NORD DRIVESYSTEMS offers energy-efficient, reliable drive solutions that are easy to install.

  • UNICASE® reducer housings
  • Special shaft sealings for every environment
  • Easy mounting and removal
  • Eliminates the need for top motor mounting, pulleys and belts

Belt Conveyors

Belt conveyors are used for higher capacity, long distance and single outlet conveying at low horsepower with static material on the belt for horizontal and/or inclined transportation of material. NORD DRIVESYSTEMS offers a wide range of 2 stage bevel geared motors to achieve fast belt speeds.

  • Hydraulic couplings or inverter for soft start
  • Back stop option to prevent material flow back
  • Special sealing solutions
  • Shrink disc for easy fixation
  • Torque console, torque arms

Drag Conveyors

Drag Conveyors can be used to meter or transport bulk materials from one process to another. Flexible design allows to adopt to nearly every plant layout. They are ideal for handling dry, free-flowing materials in a fully closed design with safety and environmental advantages. Benefits of the drag conveyor include minimal product abrasion during conveying and require less horsepower per volume of material than other types of conveyors. NORD DRIVESYSTEMS‘ compact and versatile design fits almost any plant layout.

  • Foot, shaft, or flange-mounted
  • UNICASE® cast iron housing
  • AUTOVENTTM helps prevent bearing and gear damage
  • 90.1 Helical bevel geared motors offer infinite-life gears & high permissible radial forces
  • Parallel shaft geared motor as an alternative in limited space

Động cơ có bộ truyền động phẳng BLOCK

Thanh mảnh và mạnh mẽ

  • Performance: 0.16 HP - 268 HP
  • Torque range: 974 lb-inch - 885,075 lb-in

Bộ truyền động bánh răng côn BLOCK

Mạnh mẽ và đã được kiểm chứng

  • Performance: 0.16 HP - 268 HP
  • Torque range: 1,593 lb-inch - 442,537 lb-in

Bộ truyền động bánh răng trụ răng thẳng MAXXDRIVE® XC

Bộ truyền động công nghiệp

  • Performance: 2.0 - 8,075 HP
  • Torque range: 132,800 - 2,495,900 lbf-in
  • 2- and 3-stage
  • High strength precision-made one-piece housing
  • Modular and flexible design for optimum adaptation to your application
  • Low running noise

NORDAC FLEX - SK 200E - Frequency Inverter

Greater flexibility, lower costs

  • Power range: 0.25 - 22 kW
  • Protection class: IP55, IP66
  • Wall or motor mounting
  • Maximum flexibility thanks to modular structure

Have a look at our video>> :
Application for agricultural Systems at Arnreiter Mühle GmbH.

A6035 - Crane applications


A6035 - Crane applications
  • Download Anh
Documentation Details