There are currently no products in your cart.
Do you want to implement your individual application solution with NORD drive technology? Do you want to commission, optimise or diagnose drives? With the NORDCON Windows app and the NORDCON mobile app, NORD provides suitable tools for all tasks. Both enable easy access to the electronic drive systems, simple parameter management and comprehensive diagnosis – regardless of whether it is a single-axis or multi-axis solution. This allows everyone to implement the full performance of NORD drive technology.
Commissioning of an electronic drive system requires the setting of various parameters. With the NORDCON Windows app and the NORDCON mobile app, NORD provides consistent solutions with a uniform user interface – suitable for all tasks from application development to service, from commissioning to operation.
Windows app for user-friendly parametrisation, programming and diagnosis of simple and complex applications, for example:
Mobile app for wireless 1:1 connection with an electronic drive system, for monitoring, for parametrisation with the context-sensitive help function and drive analysis with the SCOPE function:
The NORDAC ACCESS BT Bluetooth stick is used directly on the frequency inverter. It establishes a wireless connection to the NORDCON mobile app and ensures practical mobile access to the drive data while simultaneously allowing full access control.
System requirements: Windows 11, 10, or higher
System requirements: iOS 11.0 or higher
System requirements: Android 6.0 or higher