Parallel shaft geared motors

Compact and powerful

NORD Parallel Shaft Geared Motors are highly suitable for use in applications with confined installation spaces. They offer a wide range of torques from 100 to 100,000 Nm.

UNICASE Parallel Gear Motor

Slim and powerful

  • Power range: 0.12 kW–200 kW
  • Torque: 110 Nm–100,000 Nm
  • Optional NXD tupH surface treatment for maximum protection

Relevant products:

SK0182NB, SK0282NB, SK1282, SK1382NB, SK1282/02, SK2282, SK2382, SK2282/02, SK3282, SK3382, SK3282/12, SK4282, SK4382, SK4282/12, SK5282, SK5382, SK5282/12, SK6282, SK6382, SK6382/22, SK6382/32, SK7282, SK7382, SK7382/22, SK7382/32, SK8282, SK8382, SK8382/32, SK8382/42, SK9282, SK9382, SK9382/42, SK9382/52, SK10382.1, SK10382.1/52, SK11382.1, SK11382.1/52

Our Parallel Shaft Geared Motors: Slim and powerful

Thanks to the flexible and compatible modular system, Parallel Shaft Geared Motors from NORD DRIVESYSTEMS can be individually configured and can be used almost universally.

The drive units power a wide range of applications throughout the world such as agitators, intralogistics solutions, bulk conveyors or cranes and in combination with system solutions from NORD DRIVESYSTEMS are Industry 4.0 ready.

What are the special features of NORD Parallel Shaft Geared Motors?

  • Powerful
    Our Parallel Shaft Geared Motors provide torques from 100 to 100,000 Nm (as an Industrial gear unit up to 282.000 Nm).
  • Efficient
    The extremely compact design saves valuable installation space.
  • Flexible
    As with all geared motor series from NORD, adapters for IEC and NEMA motors are available.

NORD UNICASE-Parallel Shaft Geared Motors – a strong range
Graduated into 15 sizes, NORD Parallel Shaft Geared Motors cover a torque range from 100 to 100,000 Nm with powers from 0.12 to 200 kW. In combination with our frequency inverters they enable a wide range of highly efficient and economical system solutions.

High efficiency Parallel Shaft Geared Motors
Electric motors with NORD Parallel Shaft Gear Units operate extremely efficiently. They feature a flat design and are therefore ideal for installation in applications with very confined spaces.

The flexibility of parallel shaft gear units is essentially due to the compact UNICASE housing which was developed by NORD in 1981 and is now the global standard.

Read about the benefits which the NORD UNICASE housing concept brings.
Find out more

Modular principle ensures great flexibility
Over the course of decades, NORD has developed a unique concept with which a maximum number of application options can be produced from a minimum number of gear unit modules. This results in great flexibility for our customers together with enormous time savings and a significant reduction in operating and maintenance costs.

UNICASE, the optimum concept in gear unit construction!
NORD DRIVESYSTEMS offers an application-specific version of the UNICASE Parallel Shaft Geared Motors for every individual application. Select the right BLOCK Parallel Shaft Geared Motors for your application in just a few simple steps with our product configurator!
Click here