Flexible system provider
Tailor-made solutions for each drive
As one of the global industry leaders for mechanical and electronic drive technology, we stand for quality and flexibility. Our innovative modular products comprise energy efficient and robust drive solutions consisting of geared motors, electric motors, and industrial gear units with decentralised and control cabinet frequency inverters and motor starters. We offer reliability and speed thanks to our own production capacities and an international network for assembly and customer service.

Application example:
Intralogistics
Energy efficient, standardised, service friendly.
The LogiDrive solution from NORD DRIVESYSTEMS reduces planning and commissioning effort.

Application example:
Food logistics
The DuoDrive and NORDAC PRO are especially suitable for the fields of intralogistics, food and pharmaceutical industries.
- Extremely high system efficiency
- High power density
- Compact wash-down design
- Excellent communication paired with intelligence

Application example:
Mixing and agitation processes
MAXXDRIVE® industrial gear units are ideally suitable for use in large mixers. Here we have a complete solution with a 22 kW motor and a mounted NORDAC FLEX frequency inverter.
Learn moreWide range of industry expertise
NORD provides drive solutions for more than 100 industries. Our comprehensive modular products and our wide range of industry competence make it possible to provide the optimal solution for every industry.
To Solutions