More efficiency for your parcel logistics!

With our efficient, reliable and intelligent drive solutions, we are the ideal partner to keep your logistics centres running. From high-efficiency IE5+ geared motors to decentralised frequency inverters – our innovative product range ensures a smooth process. We implement our solutions together with you, perfectly matching your dynamics.

Drive solutions for logistics centres

Logistics centres for parcel sorting (also known as parcel distribution centres) sort huge amounts of shipped goods in record time and prepare them fully automatically for forwarding to regional delivery points. Particular attention is paid to drive technology. It does not only ensure smooth operation but also offers an enormous potential with regard to energy efficiency, increased efficiency and cost reduction.

Fast, reliable and economical parcel sorting

With our comprehensive TCO approach , our high application and development expertise, our long-term experience and our wide range of products, we implement the optimum solution for any application – from cross belt sorters and vertical sorters to sliding shoe sorters and belt conveyors.

Our drive solutions for parcel sorting ensure high operational reliability in combination with minimum downtimes, low total cost of ownership (TCO) and few service and maintenance requirements, thus guaranteeing fast, reliable and economical parcel transportation in logistics centres. For partial load and partial speed ranges, we also offer energy-efficient solutions with high efficiencies based on our permanent magnet synchronous motor technology (PMSM) . As a system provider, we of course supply complete drive packages including plugs and cables. Assembly and disassembly are thus completed in a wink.

Drive technology for the parcel industry:

  • Complete drive solutions from a single source
  • TCO-optimised systems with decentralised drive technology
  • Optimum balance between energy efficiency and variant reduction
  • High operational reliability with minimum downtimes
  • Compact, space-saving design
  • High-efficiency IE4 and IE5+ synchronous motors
  • Intelligent frequency inverters with integrated PLC
  • Service- and user-friendly plug-and-play solutions

Efficiency with high dynamics

Sorters (sorting systems such as cross belt sorters, vertical sorters or sliding shoe sorters) and infeeders (infeed systems for the sorters) in logistics centres ensure that any type of parcel finds its correct path.

While sorters have to run continuously and operate particularly efficiently, infeeders are all about precision and dynamics. Our IE5+ synchronous motor technology provides you with maximum efficiency as well as operational reliability and contributes to a significant reduction of your total cost of ownership. Another advantage: Thanks to its low moment of inertia, the motor has a high dynamic starting and acceleration performance. An integrated encoder is also available as an option.

Drive systems for sorters and infeeders:

  • High-efficiency, compact IE5+ drive concepts
  • High dynamics thanks to synchronous motor technology
  • Various types of encoders for closed-loop mode

Focus on reliability

In the field of conveyor technology, belt conveyors are primarily used in logistics centres in the parcel industry. Belt conveyors enable economical transport of large quantities over long distances of up to several kilometres. Endless, continuous conveyor belts serve as the means of suspending loads and traction at the same time. The belts can be arranged horizontally, inclining or declining.

Based on our modular products, we implement TCO-optimised drive solutions that meet the most important requirements, i.e. high operational reliability as well as low maintenance effort and energy consumption, and that significantly reduce your operating costs.

Reduce the costs of your conveyor belts:

  • High throughputs thanks to high belt speeds
  • Reliable, low-maintenance drive concepts
  • Synchronous motors without encoders

LogiDrive® solution space: Post and parcel

System solutions for logistics centres, parcel distribution systems and parcel sorting systems

End consumers in the industry sector are relying on “green and efficient drive technology” with the long-term objective of being climate or CO<sub>2</sub> neutral. The NORD LogiDrive® concept is the solution. In line with the total cost of ownership (TCO), a reduced number of variants, high-efficiency geared motors and service-friendly inverters are significantly lowering your costs. Benefit from the added value created when it comes to energy consumption, spare part stocking and service calls.

More about LogiDrive®

NORDBLOC.1® bevel geared motor

  • Powers: 0.12 kW–9.2 kW
  • Torque: 50 Nm–660 Nm

DuoDrive

  • Powers: 0.35 kW–3.0 kW
  • Extremely high system efficiency
  • Compact wash-down design
  • Maintenance reduction
  • System solution for simple commissioning and plug & play

NORD UNIVERSAL motor

  • Powers: 0.12 kW–45 kW
  • Protection class: IP66
  • Efficiency class IE3
  • Worldwide certifications

IE5+ synchronous motors (TEFC)

  • Powers: 0.35 kW–4.00 kW
  • The next level of energy efficiency: IE5+
  • Worldwide approvals and acceptance
  • Compact design
  • Constant high efficiency over then entire adjustment range

NORDAC FLEX SK 200E frequency inverters

  • Power range: 0.25 kW–22 kW
  • Protection class: IP55, IP66
  • Wall mounting or motor mounting
  • Maximum flexibility thanks to modular structure

NORDAC LINK SK 250E frequency inverters

  • Power range: 0.37 kW–7.5 kW
  • Protection class: IP55, IP65
  • Wall mounting
  • Simple installation and maintenance due to full plug-in capability
  • Free configuration for your application

alt

Emission-reduced intralogistics

DHL (Germany)

By 2050, DHL wants to reduce its logistics-related emissions to zero. To achieve this aim, the international transport service provider relies on latest technologies and sustainable solutions from NORD DRIVESYSTEMS.

To reference

Documents

A6050 - Intralogistics industry


A6050 - Intralogistics industry
  • Download English
Documentation Details

AS0302 - Conveyor belt applications


AS0302 - Conveyor belt applications
  • Download English
Documentation Details

S9090 - Quickstart


S9090 - Quickstart
  • Download English
Documentation Details

F3020 - NORDAC Flex


F3020 - NORDAC Flex
  • Download English
Documentation Details

TI60-0004 - Super Premium Efficient Motors


TI60-0004 - Super Premium Efficient Motors
  • Download English
Documentation Details

CS0004 - Chronopost


CS0004 - Chronopost
  • Download English
Documentation Details

CS0021 - BCS Group


CS0021 - BCS Group
  • Download English
Documentation Details

Increase your efficiency and cost potential

Drive technology is the key to increased efficiency, economic efficiency and sustainability. We offer suitable solutions and service offers for your logistics centres. Our drive systems are optimised for resource-saving use and support you in reducing your total cost of ownership (TCO). With our NORD ECO service, you also receive detailed insight into the energy consumption of your systems or individual drives. Measurements and analyses reveal savings potential, and thus the most efficient drive solution for your application in the area of post and parcel.

Get information now

Driven by your requirements

NORD DRIVESYSTEMS has long-term experience in the parcel industry. We know your requirements and will be happy to give you individual advice. Drive design, increase of energy efficiency, variant reduction, automation, and digitalisation – we are the partner to contact.

Together we will find the right solution for you, based on the extensive NORD modular drive system. You will find us on site in more than 80 countries. This enables us to provide project-oriented advice, high availability of the required drive technology, short delivery times and quick service for logistics centres.

Contact us

Trade fairs and events

Visit us at specialist trade fairs and find out personally about complete drive solutions from the NORD DRIVESYSTEMS modular system.

Country   Trade Fair City Date Booth
US AAAE Atlanta, GA 2025-06-08 - 2025-06-10 AAAE
IN India Warehousing Show New Dehli 2025-06-26 - 2025-06-28 Hall 2 & booth B52
DE Inter airport Europe/GATE Munich 2025-10-07 - 2025-10-09
TH LogiMAT Southeast Asia 2025 Bangkok 2025-10-15 - 2025-10-17
NL Parcel & Post Amsterdam 2025-10-21 - 2025-10-23
CN CeMAT Shanghai 2025-10-28 - 2025-10-31