The electromagnetic brake torque range covers sizes between 5 Nm and 400 Nm. The NORD electric motor frame sizes accommodated are between IEC 63 frame and IEC 200 frame. These electromagnetic brakes are available with a range of coil voltages: 24VDC, 105VDC, 180VDC, 205VDC, 225VDC and 250VDC. Power supply voltages range between 200 Volts to 480 Volts.
The electromagnetic brakes stocked are available and suitable for all NORD electric motors as fitted to NORD Helical geared motors, and for NORD IEC standard electric motors.
The brake linings are completely asbestos-free. Other options include lockable and manual release hand levers, Micro switch, noise reduced brakes, accelerated brake activation, and standstill heating of brakes with bifilar windings.
Alternative half wave and full wave rectifiers are also available on request. All technical and performance details, including brake switching times, and friction depending on switching frequency, are available on request from NORD Drivesystems AU.