New - Industrial Gear Units
Expanded range
NORDBLOC SK series now available in smaller
size 7,8,9 & 10 for output torque from 25 kNm to
50 kNm
NORD DRIVESYSTEMS has expanded its NORDBLOC SK Industrial Gear Unit range with four new smaller sized models with a choice of helical or bevel-helical gear stages. The new gear units, in sizes 7, 8, 9 & 10, are available for output torque from 25 kNm to 50 kNm in the same characteristic UNICASE monobloc design as the present SK range which extends to 242 kNm in sizes 11, 12, 13, & 15.
These scalable solutions are application matched from a comprehensive checklist of gear unit selection criteria to ensure that the units provide optimal performance and the longest service life possible. This meticulous detail extends from installation environment and operational duty frequency to a full analysis of thermal, load bearing, torque, speed and other critical dynamic factors. By specifying a complete sub-assembly, the customer is able to reduce their own project management burden and reduce timescales and costs by using the NORD design service to manage all aspects of the application. This approach also ensures that project planning, purchasing and system commissioning is more straightforward.
The exceptionally durable and robust NORDBLOC SK range is aimed at heavy engineering applications throughout all industries and is supplied as a pre-assembled modular sub-assembly mounted on a choice of base frames complete with gearbox, motor and coupling along with a comprehensive and flexible range of options and accessories. ATEX, Food & Beverage, and other sensitive environment version are fully available.X versions for hazardous environments are also available.