News –

NORD: In France for 45 years

NORD is one of the world’s leading manufacturers of drive technology – for mechanical and electronic solutions. Today, the company can look back on almost 60 years of success. In 1979, the first sales branch was established in the southeast of France.

Bargteheide, 2024-07-03

With a small assembly facility, NORD Réducteurs S.A.R.L. is now located in Villepinte, around 18 km northeast of Paris. In 1998, another production facility was built in Vieux Thann in the Grand Est region. Assembly facilities and service centres with local contact persons ensure close proximity to our customers and smooth on-site cooperation. In 2023, another sales office was opened in Lyon.

Currently, around 72,750 units are manufactured per year in the French NORD subsidiaries. The 1,829 m² production area includes 13 assembly lines up to size 8, a paint shop and the packaging and shipping area. The warehouse capacity covers 2,500 m² and the office area 1,160 m².

“In addition to our locations in France, another sales office was established in Morocco in 2013”, Managing Director Frédéric Nectoux says. “With NORD Réducteurs, Bureau de Liaison Maroc, we are able to also supply the French-speaking areas in North and West Africa with drive systems and components from the NORD portfolio and to meet national requirements.”

Find out more about NORD’s worldwide partners and manufacturers !