News –
NORD on a growth trend
In 2021, generated a turnover of EUR 870 million. This is an increase of about 18 per cent compared to the previous year. In 2022, the drive specialist will continue on its course of growth and success.
Bargteheide, 2022-02-15
Four new products and the largest investments in the company’s history: For NORD, the year 2021 was another highlight in the company's 55-year history. With innovations and capacity expansions, the drive specialist continued to advance its market presence and growth ambitions, underpinning its image as a competent, reliable partner and important driving force in the industry. Also in 2022, massive investments in locations and new products are planned. Among others, the agenda includes the introduction of a new industrial gear unit series (MAXXDRIVE® XD), as well as the further expansion of the high-efficiency portfolio.
Product innovations in 2021:
DuoDrive: Gear unit and motor combined
NORDAC ON: Decentralised frequency inverter with integrated multi-protocol Ethernet interface
IE5+ synchronous motor
: New sizes for the high-efficiency motor generation
NORDAC PRO SK 500P: State-of-the-art control cabinet inverter for all drive applications with extended power range up to 22 kW
Most important investments in 2021:
Construction of a new high-bay storage in Germany
Construction of a new motor factory in Poland
Plant extensions in Poland, the USA and China (in progress)
Start of construction work for a new administration building at the headquarters in Bargteheide