UNIVERSAL SI worm gear units
Modular and flexible
Sizes: | 5 |
---|
UNIVERSAL SI worm gear units provide a high power density and are extremely compact. They are characterised by having low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types.
- Hollow and solid shaft gear units
- Bolt-on-, flange- and foot-mounted versions
- Angled gear units
- High overload capacity
- Application-specific versions
- Soft and quiet running
- Aluminium housing version for low weight
- Optional 10:1 helical gear pre-stage and double worm gear unit
- Modular, flexible and versatile application
- Output shaft bearing for high load capacities