UNIVERSAL SMI worm gear units
Quiet and smooth
Sizes: | 5 |
---|
SMI worm gear units provide a high power density and are extremely compact. They feature low-noise torque transmission. Due to the simple but effective design they provide considerable installation space advantages in comparison with other gear unit types. SMI worm gear units are available in the following versions: smooth surface, closed surface.
- Hollow and solid shaft gear units
- Bolt-on-, flange- and foot-mounted versions
- Angled gear units
- High overload capacity
- Application-specific versions
- Soft and quiet running
- Aluminium housing version for low weight
- Modular, flexible and versatile application
- Smooth housing surface for wash-down applications
- Application-specific versions