Our product portfolio
special for Japan
From the three components - gearbox, motor and drive electronics - the NORD product package provides an optimal and individual drive solution. Each of the variants combines: the highest product quality, short planning and assembly times, high delivery availability, and a good price/performance ratio.
As early as 1981 NORD DRIVESYSTEMS developed the revolutionary UNICASE construction. A closed housing manufactured from a single block combines all the elements of the gear unit.
- Complete machining in one step
- High output torques
- High axial and radialloads
- High reliability
- Long service life
- Quiet running








NORD DRIVESYSTEMS is the only manufacturer which produces modular industrial gear units with an output torque of upto 250,000 Nm in a one- piece Unicase housing.

NORD DRIVESYSTEMS develops its own motors and supplies them to all major markets throughout the world.This ensures a high level of independence from external suppliers and therefore provides our customers with the decisive advantageof short and highly dependable delivery times.

Explosion protected motors
- Gas explosion-protected motors
- Dust explosion-protected motors

Synchronous and asynchronous motors
- Energy-saving motors
- Switchable pole motors
- Single phase motors
- Smooth motors
NORD DRIVESYSTEMS produces frequency inverters and motor starters for the necessary power electronics. Inverter solutions are available for traditional installation in the control cabinet as well as for decentralised and fully- integrated drive units.

NORDAC PRO frequency inverter SK 500E
- Power: 0.25 – 160 kW
- Voltage: 1~110–120 V, 1~200–240 V, 3~200–240 V, 3~380–480 V

NORDAC START motor starter SK 135E
- Power: 0.12 – 3 kW or up to 7.5 kW
- Voltage: 3~200–240 V, 3~380-500 V

NORDAC BASE frequency inverter SK 180E
- Power: 0.25 – 2.2 kW
- Voltage: 1~110–120 V, 1~200–240 V, 3~200–240 V, 3~380–500 V

NORDAC FLEX frequency inverter SK 200E
- Power: 0.25 – 22 kW
- Voltage: 1~110–120 V, 1~200–240 V, 3~200–240 V, 3~380–500 V

NORDAC LINK field distribution system SK 250E
- Power: Frequency inverter 0.75 – 7.5 kW, Motor starter 0.12 – 3 kW
- Voltage: 3~ 380 – 500 V