- Power range: 0.12 kW–200 KW
- Torque: 180 Nm–50,000 Nm
UNICASE Bevel Gear Motor
Powerful and proven
Bevel gear motors with the tried and tested UNICASE housing principle offer security, as they need little maintenance and have long life cycles. UNICASE Bevel Gear Units are available in various versions and sizes, especially suitable for your application.
Product versions
- Solid and hollow shaft (key, GRIPMAXX™, shrink disc)
- Bolt-on-, flange- and foot-mounted versions
- Angled gear units
Product characteristics
- High efficiency for low operating costs
- Robust design for long life and easy maintenance
- Cheap to run thanks to low maintenance
- Robust grey cast iron housing
- Various bearing concepts guarantee high axial and radial load capacities
- Application-specific versions