- Power range: 0.12 kW–7.5 kW
- Torque: 50 Nm–700 Nm
STANDARD Helical Inline Gear Motor
The proven classic
The STANDARD Helical Inline Gear Unit’s design meets the basic requirements for the performance of gear units and geared motors and, among other areas, can be used in intralogistics.
Product versions
- Solid shaft gear units
- Foot- or flange-mounted
- Coaxial gear units
Product characteristics
- Robust grey cast iron housing
- Application-specific versions
no docgroup found with id 252734