- Power range: 0.12 kW–160 kW
- Torque: 10 Nm–26,000 Nm
UNICASE Helical Inline Gear Motor
The robust all-rounder
Functionality with tradition. NORD Helical Inline Gear Units have been produced according to the tried and tested UNICASE housing principle since the 1980s and are characterised by low maintenance and a long service life.
Product versions
- Solid shaft gear units
- Foot- or flange-mounted
- Coaxial gear units
Product characteristics
- High efficiency for low operating costs
- Compact design means low space requirements
- Robust grey cast iron housing
- High axial and radial load capacities enable safe operation
- Quiet running
- Application-specific versions