- Power range: 0.12 kW–200 kW
- Torque: 110 Nm–100,000 Nm
- Optional NXD tupH surface treatment for maximum protection
UNICASE Parallel Gear Motor
Slim and powerful
In combination with central or decentralised frequency inverters, parallel shaft geared motors provide ultimate efficiency and economy for a wide range of system solutions. The UNICASE housing concept guarantees long life cycles and low maintenance.
Product versions
- Solid and hollow shaft (key, GRIPMAXX™, shrink disc)
- Bolt-on-, flange- and foot-mounted version and CEMA screw conveyor version
- Parallel shaft gear units
Product characteristics
- Slim design for space-saving installation
- Robust grey cast iron housing
- High efficiency for low operating costs
- Various bearing concepts guarantee high axial and radial load capacities
- Quiet running
- Robust design for long life and easy maintenance
- Optional: Drywell version for mixers and agitators
- Optional: NXD tupH surface treatment for food-safe protection
- Cheap to run thanks to low maintenance
- Application-specific versions
no docgroup found with id 252734