UNICASE bevel geared motor
Powerful and proven
Sizes: | 11 |
---|
Bevel geared motors with the tried and tested UNICASE housing principle offer security, as they need little maintenance and have long life cycles. UNICASE bevel gear units are available in various versions and sizes, especially suitable for your application.
- Solid and hollow shaft (key, GRIPMAXX™, shrink disc)
- Bolt-on-, flange- and foot-mounted versions
- Angled gear units
- High efficiency for low operating costs
- Robust design for long life and easy maintenance
- Cheap to run thanks to low maintenance
- Robust grey cast iron housing
- Various bearing concepts guarantee high axial and radial load capacities
- Application-specific versions
GinD
Metered moving
For their maintenance and cleaning systems for challenging architecture, Góndolas in Design chose NORD drives for the accurate and safe positioning of the gondola systems.
Stros
Custom drive solutions for construction hoists
NORD drive systems move STROS construction hoists up to a height of 300 meters with a precise, strong performance and are also characterized by smooth starting and braking.